Metal Hose Assemblies | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Metal Hose Assemblies

Metal Hose Assemblies

For applications with chemical and temperature extremes. Parker 9A, 9M and 9P are factory welded and ready to install. Parflex metal hose assemblies are leak-free, full vacuum hoses available in sizes up to 12" I.D. depending on style.

Technical Specifications

  • Cover Color: n/a
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Industrial Fluids, Lubricants, Petroleum Hydraulic Fluids, Steam, Water
  • Specifications Met: n/a
  • Compatible Fitting: n/a
  • Inside Diameter: 1/4 to 12 inch, 1/4 to 6 inch, 6 to 304 mm
  • Maximum Operating Temperature: 120 °F, 648 °C
  • Minimum Operating Temperature: -380 °F, -228 °C
  • Maximum Operating Pressure: 90 to 4140 bar, 0.9 to 414 MPa, 14 to 6 to 000 psi
  • Application: Agriculture Equipment, Chemical Transfer, Hydraulics, Industrial, Manufacturing, Oilfield, Processing, Transportation
  • Outside Diameter: 0.41 to 12.8 inch, 10 to 325 mm
  • Minimum Bend Radius: 3-3/4 to 13 inch, 94 to 330 mm
  • Weight: 0.06 to 13 kg/m, 0.04 to 8.8 lb/ft
  • Hose Inner Tube Material: Please contact Parflex Division with questions regarding available materials.
  • Cover Material: n/a
  • Hose Reinforcement Material: Please Contact Parflex Division with Questions Regarding Available Materials.
  • Notes: Parflex offers an unlimited number of metal hose assembly configurations. Please refer to the hose assembly nomenclature pages 10 and 11 of catalog 4690 to build a hose assembly part number based on available hose constructions/sizes and fitting configurations/materials.
Safety Warning

Full Product Description

Parker Metal Hose Assemblies are specifically designed for applications where chemicals and temperature extremes, either from media or atmosphere, are present. Factory welded and ready to install, Parker's metal hoses are leak-free, full vacuum hose solutions that offer exceptional chemical resistance, fire safety and limited permeation for superior performance. The metal hoses are designed in three styles: 9A – General Purpose, 9M - Ultra Flexible and 9P - High Pressure. The metal hoses are constructed with a hydro-formed corrugated stainless steel core tube. Hydroforming, which utilizes high pressure water to form the corrugations, minimizes residual stress in the metal and maintains a consistent tube wall thickness throughout the hose. The 9M Metal hose has compressed corrugations for increased flexibility. With the ability to operate in high temperatures and maintain shape under full vacuum, when other hose types collapse, Parker's Metal Hose Assemblies are useful in a wide range of applications, such as chemical transfer, solvent and steam lines, diesel engine exhaust and many more.

Parflex offers an unlimited number of metal hose assembly configurations. Please refer to the Hose Assembly Nomenclature pages 10 and 11 of Catalog 4690 to build a hose assembly part number based on available hose constructions/sizes and fitting configurations/materials. Please contact Parflex Division with any questions regarding available materials.



Markets:  
• Fluid Handling
• Transportation
• Pulp and Paper
• Power Gen
• Chemical/Petro-Chemical



Features/Benefits:
• Excellent chemical resistance for successful transfer of chemicals
• Operates in high temperatures up to 1200°F
• Hydro-formed design yields a uniform wall thickness, promoting even distribution of stress during flexing and reduces concentrated residual stress
• Full Vacuum - Maintains its shape under full vacuum, other hose types collapse
• Fire safety - Maintains its integrity up to 1200°F, allowing for safe and successful operation in high temperatures
• Leak-free fitting weld connection
• 9M hose - compressed corrugations for increased flexibility



Applications:
• Abrasion and over bending - as a protective cover over wires or other hoses to prevent these problems
• Chemical transfer
• Loading/unloading of light oils, gas, and chemicals
• Petrochemical
• Power Gen
  - Connections for the fuel rail to the combustion cans on gas turbine fuel lines
  - Pump connections
• Pulp & Paper
• 9A/9M – Also compressor & AC discharge; diesel engine exhaust; hot oil and lube lines; solvent and steam lines



Technical Specifications:
• Please refer to the Hose Assembly Nomenclature pages 10 and 11 of Catalog 4690 to build a hose assembly part number based on available hose constructions/sizes and fitting configurations/materials.

Related Documents

×
Products

687PDC
687563