Manual Product Accessories - Optical Mounts | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Product Accessories - Optical Mounts

Manual Product Accessories - Optical Mounts

A manual positioning leader since the late 1970s. Parker offers optical mounts to compliment the vast range of manual positioners available. If you do not see the optical mount you need, please do not hesitate to contact us for further assistance

Technical Specifications

  • Product Type: Manual Accessories
  • Product Series: Optical Mounts
  • Mounting Option: English Model
Safety Warning

Full Product Description

Parker offers a complete line of Z-axis brackets to combine ball bearing and cross roller stages into three axis positioning systems. We also offer drive mechanisms in an assortment of standard and digital micrometer heads, fine adjustment screws, and differential screws. Optical components including beam directors, optical mounts, mirror mounts and optical cells are also available.

Parker offers optical mounts to compliment the vast range of manual positioners available. If you do not see the optical mount you need, please do not hesitate to contact us for further assistance.

Markets:
• Life Science
• Electronics manufacturing
• Optics

Features/Benefits:
• Adjustable mounts for optics up to 12” in diameter and 2.0” thick.
• Precise kinematic ball pivot adjustment on two axes, with orthogonal three-point suspension
• Solid back models are designed to support reflective optics

Applications:
• Metrology
• Focusing
• Laser Alignment

Related Documents

×
Products

687PDC
936514