Manual Product Accessories - Digital Micrometer | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Product Accessories - Digital Micrometer

Manual Product Accessories - Digital Micrometer

The 9551 electronic Digital Micrometer provides an easy to read LCD display with a readout to 0.00005" resolution. Other features include zero-set at any position, incremental and/or absolute positioning modes, plus inch/mm setting options

Technical Specifications

  • Product Type: Manual Accessories
  • Product Series: Digital Micrometer
  • Mounting Option: English Model, Metric
  • Maximum Travel: 0.5 to 2 inch, 13 to 50 mm
  • Drive Train Type: 40-Pitch Thread
Safety Warning

Full Product Description

Parker offers a complete line of Z-axis brackets to combine ball bearing and cross roller stages into three axis positioning systems. We also offer drive mechanisms in an assortment of standard and digital micrometer heads, fine adjustment screws, and differential screws. Optical components including beam directors, optical mounts, mirror mounts and optical cells are also available.

Parker positioning stages are offered with four types of drive mechanisms: graduated micrometer, digital micrometer, fine screw, and differential screw. Model 9551 Electronic Digital Micrometer provides an easy to read LCD display with a readout to 0.00005-inch resolution.

Markets:
• Life Science
• Electronics manufacturing
• Optics

Features/Benefits:
• Readout to 0.00005-inch resolution
•  Zero set at any position
• Incremental and/or absolute positioning
• Imperial and metric settings

Applications:
• Metrology
• Focusing
• Laser Alignment

Related Documents

×
Products

687PDC
936514