Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series | Product Series

Filter by

    No filters selected

Axis Count

Type

Travel (inch)

Travel (mm)

Payload (lbs)

Drive Mechanism

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series

Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series

CR4000-series crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 2", payloads up to 251 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

Technical Specifications

  • Product Type: Linear Stage
  • Product Series: CR4000 Series
  • Number of Axes: 1, 2, 3
  • Bearing Type: Cross Roller
  • Mounting Option: English Model
  • Maximum Travel: 0.08 to 2 inch, 2 to 50.8 mm
  • Width: 1.75 to 5 inch, 44.4 to 127 mm
  • Load Capacity: 81 to 252 lbs, 36 to 114 kg
  • Drive Train Type: Imperial Micrometer, Metric Micrometer, Digital Micrometer, Differential Screw, Fine Screw

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s CR4000 Series precision crossed roller stages provide controlled, precise point-to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear crossed roller slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis. Crossed roller positioning stages offer exceptional load carrying capability, approximately 2 to 2-1/2 times that of comparably sized ball bearing stages. Additionally, crossed roller stages provide up to five times the life expectancy of the ball bearing stages without degradation of performance. Parker’s crossed roller stages are rated for over 100 million inches of travel at specified load.

The CR4000 Series stages provide a 1.75 to 5 inch square mounting surface which is ground to a precision micro-flat surface.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 2.0”
• Payloads up to 252 lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Related Documents

×
Products Axis Count Type Travel (inch) Travel (mm) Payload (lbs) Drive Mechanism
CR4002 1 English Model / Center Drive 0.5 (imperial) 80 Imperial Micrometer
CR4002M 1 English Model / Center Drive (metric) 13 80 Metric Micrometer
CR4002D 1 English Model / Center Drive (metric) 2/8 80 Differential Screw
CR4022 2 English Model / Center Drive 0.5 (imperial) 80 Imperial Micrometer
CR4022M 2 English Model / Center Drive (metric) 13 80 Metric Micrometer
CR4022D 2 English Model / Center Drive (metric) 2/8 80 Differential Screw
CR4032 3 English Model / Center Drive / Low Profile 0.5 (imperial) 80 Imperial Micrometer
CR4032M 3 English Model / Center Drive / Low Profile (metric) 13 80 Metric Micrometer
CR4032D 3 English Model / Center Drive / Low Profile (metric) 2/8 80 Differential Screw
CR4042 3 English Model / Center Drive 0.5 (imperial) 80 Imperial Micrometer
CR4042M 3 English Model / Center Drive (metric) 13 80 Metric Micrometer
CR4042D 3 English Model / Center Drive (metric) 2/8 80 Differential Screw
CR4052 1 English Model / Side Drive 0.5 (imperial) 80 Imperial Micrometer
CR4052M 1 English Model / Side Drive (metric) 13 80 Metric Micrometer
CR4052D 1 English Model / Side Drive (metric) 2/8 80 Differential Screw
CR4072 2 English Model / Side Drive 0.5 (imperial) 80 Imperial Micrometer
CR4072M 2 English Model / Side Drive (metric) 13 80 Metric Micrometer
CR4072D 2 English Model / Side Drive (metric) 2/8 80 Differential Screw
CR4082 3 English Model / Side Drive / Low Profile 0.5 (imperial) 80 Imperial Micrometer
CR4082M 3 English Model / Side Drive / Low Profile (metric) 13 80 Metric Micrometer
CR4082D 3 English Model / Side Drive / Low Profile (metric) 2/8 80 Differential Screw
CR4092 3 English Model / Side Drive 0.5 (imperial) 80 Imperial Micrometer
CR4092M 3 English Model / Side Drive (metric) 13 80 Metric Micrometer
CR4092D 3 English Model / Side Drive (metric) 2/8 80 Differential Screw
CR4102 1 English Model / Center Drive 0.5 (imperial) 81 Imperial Micrometer
CR4104 1 English Model / Center Drive 1 (imperial) 81 Imperial Micrometer
CR4102M 1 English Model / Center Drive (metric) 13 81 Metric Micrometer
CR4104M 1 English Model / Center Drive (metric) 25 81 Metric Micrometer
CR4103 1 English Model / Center Drive 0.75 (imperial) 81 Fine Screw
CR4104-DM 1 English Model / Center Drive 1 (imperial) 81 Digital Micrometer
CR4202 1 English Model / Center Drive 0.5 (imperial) 121 Imperial Micrometer
CR4204 1 English Model / Center Drive 1 (imperial) 121 Imperial Micrometer
CR4202M 1 English Model / Center Drive (metric) 13 121 Metric Micrometer
CR4204M 1 English Model / Center Drive (metric) 25 121 Metric Micrometer
CR4203 1 English Model / Center Drive 0.75 (imperial) 121 Fine Screw
CR4204-DM 1 English Model / Center Drive 1 (imperial) 121 Digital Micrometer
CR4302 1 English Model / Center Drive 0.5 (imperial) 131 Imperial Micrometer
CR4304 1 English Model / Center Drive 1 (imperial) 131 Imperial Micrometer
CR4302M 1 English Model / Center Drive (metric) 13 131 Metric Micrometer
CR4304M 1 English Model / Center Drive (metric) 25 131 Metric Micrometer
CR4303 1 English Model / Center Drive 0.75 (imperial) 131 Fine Screw
CR4304-DM 1 English Model / Center Drive 1 (imperial) 131 Digital Micrometer
CR4411 1 English Model / Center Drive 1 (imperial) 200 Imperial Micrometer
CR4411-DM 1 English Model / Center Drive 1 (imperial) 200 Digital Micrometer
CR4412 1 English Model / Center Drive 2 (imperial) 200 Imperial Micrometer
CR4412-DM 1 English Model / Center Drive 2 (imperial) 200 Digital Micrometer
CR4413 1 English Model / Center Drive (metric) 25 200 Metric Micrometer
CR4414 1 English Model / Center Drive (metric) 50 200 Metric Micrometer
CR4416 1 English Model / Side Drive 1 (imperial) 201 Imperial Micrometer
CR4417 1 English Model / Side Drive 2 (imperial) 201 Imperial Micrometer
CR4418 1 English Model / Side Drive (metric) 25 201 Metric Micrometer
CR4419 1 English Model / Side Drive (metric) 50 201 Metric Micrometer
CR4421 2 English Model / Center Drive 1 (imperial) 201 Imperial Micrometer
CR4422 2 English Model / Center Drive 2 (imperial) 201 Imperial Micrometer
CR4423 2 English Model / Center Drive (metric) 25 201 Metric Micrometer
CR4424 2 English Model / Center Drive (metric) 50 201 Metric Micrometer
CR4426 2 English Model / Side Drive 1 (imperial) 201 Imperial Micrometer
CR4427 2 English Model / Side Drive 2 (imperial) 201 Imperial Micrometer
CR4428 2 English Model / Side Drive (metric) 25 201 Metric Micrometer
CR4429 2 English Model / Side Drive (metric) 50 201 Metric Micrometer
CR4431 3 English Model / Center Drive 1 (imperial) 201 Imperial Micrometer
CR4432 3 English Model / Center Drive 2 (imperial) 201 Imperial Micrometer
CR4433 3 English Model / Center Drive (metric) 25 201 Metric Micrometer
CR4434 3 English Model / Center Drive (metric) 50 201 Metric Micrometer
CR4436 3 English Model / Side Drive 1 (imperial) 201 Imperial Micrometer
CR4437 3 English Model / Side Drive 2 (imperial) 201 Imperial Micrometer
CR4438 3 English Model / Side Drive (metric) 25 201 Metric Micrometer
CR4439 3 English Model / Side Drive (metric) 50 201 Metric Micrometer
CR4451 1 English Model / Center Drive / with Aperture 1 (imperial) 201 Imperial Micrometer
CR4451-DM 1 English Model / Center Drive / with Aperture 1 (imperial) 201 Digital Micrometer
CR4452 1 English Model / Center Drive / with Aperture 2 (imperial) 201 Imperial Micrometer
CR4452-DM 1 English Model / Center Drive / with Aperture 2 (imperial) 201 Digital Micrometer
CR4453 1 English Model / Center Drive / with Aperture (metric) 25 201 Metric Micrometer
CR4454 1 English Model / Center Drive / with Aperture (metric) 50 201 Metric Micrometer
CR4456 1 English Model / Side Drive / with Aperture 1 (imperial) 201 Imperial Micrometer
CR4457 1 English Model / Side Drive / with Aperture 2 (imperial) 201 Imperial Micrometer
CR4458 1 English Model / Side Drive / with Aperture (metric) 25 201 Metric Micrometer
CR4459 1 English Model / Side Drive / with Aperture (metric) 50 201 Metric Micrometer
CR4461 2 English Model / Center Drive / with Aperture 1 (imperial) 201 Imperial Micrometer
CR4462 2 English Model / Center Drive / with Aperture 2 (imperial) 201 Imperial Micrometer
CR4463 2 English Model / Center Drive / with Aperture (metric) 25 201 Metric Micrometer
CR4464 2 English Model / Center Drive / with Aperture (metric) 50 201 Metric Micrometer
CR4466 2 English Model / Side Drive / with Aperture 1 (imperial) 201 Imperial Micrometer
CR4467 2 English Model / Side Drive / with Aperture 2 (imperial) 201 Imperial Micrometer
CR4468 2 English Model / Side Drive / with Aperture (metric) 25 201 Metric Micrometer
CR4469 2 English Model / Side Drive / with Aperture (metric) 50 201 Metric Micrometer
CR4471 3 English Model / Center Drive / with Aperture 1 (imperial) 201 Imperial Micrometer
CR4472 3 English Model / Center Drive / with Aperture 2 (imperial) 201 Imperial Micrometer
CR4473 3 English Model / Center Drive / with Aperture (metric) 25 201 Metric Micrometer
CR4474 3 English Model / Center Drive / with Aperture (metric) 50 201 Metric Micrometer
CR4476 3 English Model / Side Drive / with Aperture 1 (imperial) 201 Imperial Micrometer
CR4477 3 English Model / Side Drive / with Aperture 2 (imperial) 201 Imperial Micrometer
CR4478 3 English Model / Side Drive / with Aperture (metric) 25 201 Metric Micrometer
CR4479 3 English Model / Side Drive / with Aperture (metric) 50 201 Metric Micrometer
CR4504-DM 1 English Model / Center Drive / with Aperture 1 (imperial) 111 Digital Micrometer
CR4604-DM 1 English Model / Center Drive 1 (imperial) 151 Digital Micrometer
CR4704-DM 1 English Model / Center Drive 1 (imperial) 201 Digital Micrometer
CR4804-DM 1 English Model / Center Drive 1 (imperial) 252 Digital Micrometer
CR4502 1 English Model / Center Drive 0.5 (imperial) 111 Imperial Micrometer
CR4504 1 English Model / Center Drive 1 (imperial) 111 Imperial Micrometer
CR4502M 1 English Model / Center Drive (metric) 13 111 Metric Micrometer
CR4504M 1 English Model / Center Drive (metric) 25 111 Metric Micrometer
CR4502D 1 English Model / Center Drive 0.08/0.3 (imperial) 111 Differential Screw
CR4503 1 English Model / Center Drive 0.75 (imperial) 111 Fine Screw
CR4506 1 English Model / Center Drive / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4506M 1 English Model / Center Drive / with Aperture (metric) 13 111 Metric Micrometer
CR4506D 1 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4507 1 English Model / Center Drive / with Aperture 0.75 (imperial) 111 Fine Screw
CR4522 2 English Model / Center Drive 0.5 (imperial) 111 Imperial Micrometer
CR4524 2 English Model / Center Drive 1 (imperial) 111 Imperial Micrometer
CR4522M 2 English Model / Center Drive (metric) 13 111 Metric Micrometer
CR4524M 2 English Model / Center Drive (metric) 25 111 Metric Micrometer
CR4522D 2 English Model / Center Drive 0.08/0.3 (imperial) 111 Differential Screw
CR4523 2 English Model / Center Drive 0.75 (imperial) 111 Fine Screw
CR4526 2 English Model / Center Drive / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4526M 2 English Model / Center Drive / with Aperture (metric) 13 111 Metric Micrometer
CR4526D 2 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4527 2 English Model / Center Drive / with Aperture 0.75 (imperial) 111 Fine Screw
CR4532 3 English Model / Center Drive / Low Profile 0.5 (imperial) 111 Imperial Micrometer
CR4534 3 English Model / Center Drive / Low Profile 1 (imperial) 111 Imperial Micrometer
CR4532M 3 English Model / Center Drive / Low Profile (metric) 13 111 Metric Micrometer
CR4534M 3 English Model / Center Drive / Low Profile (metric) 25 111 Metric Micrometer
CR4532D 3 English Model / Center Drive / Low Profile 0.08/0.3 (imperial) 111 Differential Screw
CR4533 3 English Model / Center Drive / Low Profile 0.75 (imperial) 111 Fine Screw
CR4536 3 English Model / Center Drive / Low Profile / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4536M 3 English Model / Center Drive / Low Profile / with Aperture (metric) 13 111 Metric Micrometer
CR4536D 3 English Model / Center Drive / Low Profile / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4537 3 English Model / Center Drive / Low Profile / with Aperture 0.75 (imperial) 111 Fine Screw
CR4542 3 English Model / Center Drive 0.5 (imperial) 111 Imperial Micrometer
CR4544 3 English Model / Center Drive 1 (imperial) 111 Imperial Micrometer
CR4542M 3 English Model / Center Drive (metric) 13 111 Metric Micrometer
CR4544M 3 English Model / Center Drive (metric) 25 111 Metric Micrometer
CR4542D 3 English Model / Center Drive 0.08/0.3 (imperial) 111 Differential Screw
CR4543 3 English Model / Center Drive 0.75 (imperial) 111 Fine Screw
CR4546 3 English Model / Center Drive / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4546M 3 English Model / Center Drive / with Aperture (metric) 13 111 Metric Micrometer
CR4546D 3 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4547 3 English Model / Center Drive / with Aperture 0.75 (imperial) 111 Fine Screw
CR4552 1 English Model / Side Drive 0.5 (imperial) 111 Imperial Micrometer
CR4554 1 English Model / Side Drive 1 (imperial) 111 Imperial Micrometer
CR4552M 1 English Model / Side Drive (metric) 13 111 Metric Micrometer
CR4554M 1 English Model / Side Drive (metric) 25 111 Metric Micrometer
CR4552D 1 English Model / Side Drive 0.08/0.3 (imperial) 111 Differential Screw
CR4553 1 English Model / Side Drive 0.75 (imperial) 111 Fine Screw
CR4556 1 English Model / Side Drive / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4556M 1 English Model / Side Drive / with Aperture (metric) 13 111 Metric Micrometer
CR4556D 1 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4557 1 English Model / Side Drive / with Aperture 0.75 (imperial) 111 Fine Screw
CR4572 2 English Model / Side Drive 0.5 (imperial) 111 Imperial Micrometer
CR4574 2 English Model / Side Drive 1 (imperial) 111 Imperial Micrometer
CR4572M 2 English Model / Side Drive (metric) 13 111 Metric Micrometer
CR4574M 2 English Model / Side Drive (metric) 25 111 Metric Micrometer
CR4572D 2 English Model / Side Drive 0.08/0.3 (imperial) 111 Differential Screw
CR4573 2 English Model / Side Drive 0.75 (imperial) 111 Fine Screw
CR4576 2 English Model / Side Drive / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4576M 2 English Model / Side Drive / with Aperture (metric) 13 111 Metric Micrometer
CR4576D 2 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4577 2 English Model / Side Drive / with Aperture 0.75 (imperial) 111 Fine Screw
CR4582 3 English Model / Side Drive / Low Profile 0.5 (imperial) 111 Imperial Micrometer
CR4584 3 English Model / Side Drive / Low Profile 1 (imperial) 111 Imperial Micrometer
CR4582M 3 English Model / Side Drive / Low Profile (metric) 13 111 Metric Micrometer
CR4584M 3 English Model / Side Drive / Low Profile (metric) 25 111 Metric Micrometer
CR4582D 3 English Model / Side Drive / Low Profile 0.08/0.3 (imperial) 111 Differential Screw
CR4583 3 English Model / Side Drive / Low Profile 0.75 (imperial) 111 Fine Screw
CR4586 3 English Model / Side Drive / Low Profile / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4586M 3 English Model / Side Drive / Low Profile / with Aperture (metric) 13 111 Metric Micrometer
CR4586D 3 English Model / Side Drive / Low Profile / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4587 3 English Model / Side Drive / Low Profile / with Aperture 0.75 (imperial) 111 Fine Screw
CR4592 3 English Model / Side Drive 0.5 (imperial) 111 Imperial Micrometer
CR4594 3 English Model / Side Drive 1 (imperial) 111 Imperial Micrometer
CR4592M 3 English Model / Side Drive (metric) 13 111 Metric Micrometer
CR4594M 3 English Model / Side Drive (metric) 25 111 Metric Micrometer
CR4592D 3 English Model / Side Drive 0.08/0.3 (imperial) 111 Differential Screw
CR4593 3 English Model / Side Drive 0.75 (imperial) 111 Fine Screw
CR4596 3 English Model / Side Drive / with Aperture 0.5 (imperial) 111 Imperial Micrometer
CR4596M 3 English Model / Side Drive / with Aperture (metric) 13 111 Metric Micrometer
CR4596D 3 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 111 Differential Screw
CR4597 3 English Model / Side Drive / with Aperture 0.75 (imperial) 111 Fine Screw
CR4602 1 English Model / Center Drive 0.5 (imperial) 151 Imperial Micrometer
CR4604 1 English Model / Center Drive 1 (imperial) 151 Imperial Micrometer
CR4602M 1 English Model / Center Drive (metric) 13 151 Metric Micrometer
CR4604M 1 English Model / Center Drive (metric) 25 151 Metric Micrometer
CR4603 1 English Model / Center Drive 0.75 (imperial) 151 Fine Screw
CR4702 1 English Model / Center Drive 0.5 (imperial) 201 Imperial Micrometer
CR4704 1 English Model / Center Drive 1 (imperial) 201 Imperial Micrometer
CR4702M 1 English Model / Center Drive (metric) 13 201 Metric Micrometer
CR4704M 1 English Model / Center Drive (metric) 25 201 Metric Micrometer
CR4703 1 English Model / Center Drive 0.75 (imperial) 201 Fine Screw
CR4802 1 English Model / Center Drive 0.5 (imperial) 252 Imperial Micrometer
CR4804 1 English Model / Center Drive 1 (imperial) 252 Imperial Micrometer
CR4802M 1 English Model / Center Drive (metric) 13 252 Metric Micrometer
CR4804M 1 English Model / Center Drive (metric) 25 252 Metric Micrometer
CR4803 1 English Model / Center Drive 0.75 (imperial) 252 Fine Screw

687PDC
936514