Manual Driven, Ball Bearing Guided, Large Frame Linear Positioning Stages - 4900 Series | Product Series

Filter by

    No filters selected

Price

Type

Travel (inch)

Travel (mm)

Payload (lbs)

Drive Mechanism

Locking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Driven, Ball Bearing Guided, Large Frame Linear Positioning Stages - 4900 Series

Manual Driven, Ball Bearing Guided, Large Frame Linear Positioning Stages - 4900 Series

4900-series large frame ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 12", payloads up to 294 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

Technical Specifications

  • Product Type: Linear Stage
  • Product Series: 4900 Series
  • Number of Axes: 1
  • Bearing Type: Ball
  • Mounting Option: English Model, Metric
  • Maximum Travel: 0.98 to 12 inch, 25 to 304.8 mm
  • Width: 6 inch, 152.4 mm
  • Load Capacity: 100 to 294 lbs, 45 to 133 kg
  • Drive Train Type: Imperial Micrometer, Metric Micrometer, Digital Micrometer, Imperial Readout, Metric Readout, No Readout

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 4900 Series of precision linear manual stages provide controlled, precise point to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 4900 Series is our largest ball bearing manual positioner. The 4900 Series offers high payload capacity, a variety of drive mechanisms, and excellent precision.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 12.0”
• Payloads up to 294 lbs
• Micrometers, Leadscrews, and knob drive mechanisms
• Non re-circulating ball bearing races for smooth, low-friction motion
• Precision ground mounting surfaces to assure flatness and parallelism
• Hardened and precision ground 440C stainless steel balls and rods
• Factory preloaded to precision specifications to eliminate any side play and provide a uniform coefficient of friction

Applications:
• Metrology
• Focusing
• Laser alignment

Related Documents

×
Products Price Type Travel (inch) Travel (mm) Payload (lbs) Drive Mechanism Locking
4910 54 English Model / Large Thimble 1 (imperial) 100 Imperial Micrometer No
4910-L English Model / Large Thimble 1 (imperial) 100 Imperial Micrometer Yes
4911 English Model / Large Thimble 2 (imperial) 100 Imperial Micrometer No
4911-DM English Model / Large Thimble 2 (imperial) 100 Digital Micrometer No
4911-DM-L English Model / Large Thimble 2 (imperial) 100 Digital Micrometer Yes
4911-L English Model / Large Thimble 2 (imperial) 100 Imperial Micrometer Yes
4912 English Model / Large Thimble (metric) 25 100 Metric Micrometer No
4912-L English Model / Large Thimble (metric) 25 100 Metric Micrometer Yes
4913 English Model / Large Thimble (metric) 50 100 Metric Micrometer No
4913-L English Model / Large Thimble (metric) 50 100 Metric Micrometer Yes
4914 English Model / Standard Thimble 1 (imperial) 100 Imperial Micrometer No
4914-L English Model / Standard Thimble 1 (imperial) 100 Imperial Micrometer Yes
4915 English Model / Standard Thimble 2 (imperial) 100 Imperial Micrometer No
4915-L English Model / Standard Thimble 2 (imperial) 100 Imperial Micrometer Yes
4916 English Model / Standard Thimble (metric) 25 100 Metric Micrometer No
4916-L English Model / Standard Thimble (metric) 25 100 Metric Micrometer Yes
4917 English Model / Standard Thimble (metric) 50 100 Metric Micrometer No
4917-L English Model / Standard Thimble (metric) 50 100 Metric Micrometer Yes
4945-04 English Model 4 (imperial) 100 No Readout No
4945-06 English Model 6 (imperial) 154 No Readout No
4945-08 English Model 8 (imperial) 205 No Readout No
4945-10 English Model 10 (imperial) 243 No Readout No
4945-12 English Model 12 (imperial) 294 No Readout No
4955-04 English Model 4 (imperial) 100 Imperial Readout No
4955-06 English Model 6 (imperial) 154 Imperial Readout No
4955-08 English Model 8 (imperial) 205 Imperial Readout No
4955-10 English Model 10 (imperial) 243 Imperial Readout No
4955-12 English Model 12 (imperial) 294 Imperial Readout No
4965-04 English Model 4 (imperial) 100 Metric Readout No
4965-06 English Model 6 (imperial) 154 Metric Readout No
4965-08 English Model 8 (imperial) 205 Metric Readout No
4965-10 English Model 10 (imperial) 243 Metric Readout No
4965-12 English Model 12 (imperial) 294 Metric Readout No
M4910-L Metric Model / Large Thimble 1 (imperial) 100 Imperial Micrometer Yes
M4911 Metric Model / Large Thimble 2 (imperial) 100 Imperial Micrometer No
M4911-DM Metric Model / Large Thimble 2 (imperial) 100 Digital Micrometer No
M4911-DM-L Metric Model / Large Thimble 2 (imperial) 100 Digital Micrometer Yes
M4911-L Metric Model / Large Thimble 2 (imperial) 100 Imperial Micrometer Yes
M4912-L Metric Model / Large Thimble (metric) 25 100 Metric Micrometer Yes
M4913 Metric Model / Large Thimble (metric) 50 100 Metric Micrometer No
M4913-L Metric Model / Large Thimble (metric) 50 100 Metric Micrometer Yes
M4914-L Metric Model / Standard Thimble 1 (imperial) 100 Imperial Micrometer Yes
M4915 Metric Model / Standard Thimble 2 (imperial) 100 Imperial Micrometer No
M4916-L Metric Model / Standard Thimble (metric) 25 100 Metric Micrometer Yes
M4917 Metric Model / Standard Thimble (metric) 50 100 Metric Micrometer No
M4917-L Metric Model / Standard Thimble (metric) 50 100 Metric Micrometer Yes
M4945-04 Metric Model (metric) 100 100 No Readout No
M4945-06 Metric Model (metric) 150 154 No Readout No
M4945-08 Metric Model (metric) 200 205 No Readout No
M4945-10 Metric Model (metric) 250 243 No Readout No
M4945-12 Metric Model (metric) 300 294 No Readout No
M4955-04 Metric Model (metric) 100 100 Imperial Readout No
M4955-06 Metric Model (metric) 150 154 Imperial Readout No
M4955-08 Metric Model (metric) 200 205 Imperial Readout No
M4955-10 Metric Model (metric) 250 243 Imperial Readout No
M4955-12 Metric Model (metric) 300 294 Imperial Readout No
M4965-04 Metric Model (metric) 100 100 Metric Readout No
M4965-06 Metric Model (metric) 150 154 Metric Readout No
M4965-08 Metric Model (metric) 200 205 Metric Readout No
M4965-10 Metric Model (metric) 250 243 Metric Readout No
M4965-12 Metric Model (metric) 300 294 Metric Readout No

687PDC
936514