LORD-Pak 50 mL Plunger (1:1/2:1) | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD-Pak 50 mL Plunger (1:1/2:1)

LORD-Pak 50 mL Plunger (1:1/2:1)

LORD-Pak 50 mL plunger (1:1/2:1) is for use with the LORD-Pak 50 mL manual applicator to dispense 50 mL cartridges at a 1:1 or 2:1 mix ratio by volume. Accommodates mix tip size: 0.25" x 6" x 21 elements and 0.26" x 6" x 20 elements.

Technical Specifications

  • Size: Mix Tip: 0.25" x 6" x 21 elements
Safety Warning

Full Product Description

LORD-Pak 50 mL plunger (1:1/2:1) is for use with the LORD-Pak 50 mL manual applicator to dispense 50 mL cartridges at a 1:1 or 2:1 mix ratio by volume.

• Accommodates mix tip size: 0.25" x 6" x 21 elements and 0.26" x 6" x 20 elements

Products Trade Name
3009588 LORD-Pak 50 mL Plunger (1:1/2:1)

687PDC
1A0MGR