LORD-Pak 400 mL Manual Applicator (1:1/2:1) | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD-Pak 400 mL Manual Applicator (1:1/2:1)

LORD-Pak 400 mL Manual Applicator (1:1/2:1)

LORD-Pak 400 mL manual applicator (1:1/2:1) is a larger handheld, manual dispensing system ideal for field repairs. Mix ratios can be configured as 1:1 or 2:1 by volume. Accommodates mix tip size: 0.34" x 5.8" x 24 elements & 0.375" x 9" x 24 elements.

Technical Specifications

  • Size: Mix Tip: 0.34" x 5.8" x 24 elements, Mix Tip: 0.375" x 9" x 24 elements
Safety Warning

Full Product Description

LORD-Pak 400 mL manual applicator (1:1/2:1) is a larger handheld, manual dispensing system ideal for field repairs.

• Mix ratios can be configured as 1:1 or 2:1 by volume.

• Accommodates mix tip size: 0.34" x 5.8" x 24 elements and 0.375" x 9" x 24 elements

Products Trade Name
3004277 LORD-Pak 400 mL Manual Applicator (1:1/2:1)

687PDC
1A0MGR