LORD® P-1292 Primer | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® P-1292 Primer

LORD® P-1292 Primer

LORD® P-1292 primer is designed for use in electronics applications to bond platinum-catalyzed RTV silicone rubbers to most metals and glass.

Technical Specifications

  • Color: Blue Liquid
  • Dynamic Viscosity: 5 cP @ 77°F (25°C)
  • Specific Gravity: 0.81
  • Cure Time: 30 to 60 min @ 77°F (25°C)
Safety Warning

Full Product Description

LORD® P-1292 primer is designed for use in electronics applications to bond platinum-catalyzed RTV silicone rubbers to most metals and glass.

Features and Benefits:

• Versatile – provides good adhesion for most substrates when using an addition-cured silicone.
• Durable – provides superior hydrolytic stability.

Shelf Life/Storage:

Shelf life is one year when stored in a cool, dry environment at 15-35°C in original, unopened container.

LORD P-1292 primer is flammable. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Trade Name
LORD P-1292 LORD P-1292 Primer

687PDC
1A0MGR