LORD® P-1291 Primer | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® P-1291 Primer

LORD® P-1291 Primer

LORD® P-1291 primer is designed for use in electronics applications to bond tin-catalyzed Room Temperature Vulcanized (RTV) silicone rubbers to most metals and glass. It may also be used to bond addition-cure silicones.

Technical Specifications

  • Color: Clear Liquid
  • Dynamic Viscosity: 5 cP @ 77°F (25°C)
  • Specific Gravity: 0.85
  • Cure Time: 30 to 60 min @ 77°F (25°C)
Safety Warning

Full Product Description

LORD® P-1291 primer is designed for use in electronics applications to bond tin-catalyzed Room Temperature Vulcanized (RTV) silicone rubbers to most metals and glass. It may also be used to bond addition-cure silicones.

Features and Benefits:
• Versatile – provides good adhesion on most surfaces when using condensation-cure silicones, as well as addition-cure silicones.
• Durable – provides superior hydrolytic stability.

Shelf Life/Storage:
Shelf life is one year when stored in a cool, dry environment at 15-35°C in original, unopened container.

LORD P-1291 primer is flammable. Do not store or use near heat, sparks or open flame.

Related Documents

Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
×
Products Trade Name
LORD P-1291 LORD P-1291 Primer

687PDC
1A0MGR