LORD® Maxlok MX/T18 Acrylic Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® Maxlok MX/T18 Acrylic Adhesive

LORD® Maxlok MX/T18 Acrylic Adhesive

LORD® Maxlok MX/T18 acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.

Technical Specifications

  • Handling Time: 48 to 72 min @ 77°F (25°C)
  • Working Time: 18 to 24 min @ 77°F (25°C)
  • Color: Gray Paste
  • Mix Ratio: 1:4 by Volume
Safety Warning

Full Product Description

LORD® Maxlok MX/T18 acrylic adhesive replaces welding, brazing, riveting and other mechanical fastening methods especially over a wide range of temperature environments subject to high impact or high peel loads.


Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation.

• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).

• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.

• Precise Bondline – allows precise control of adhesive bondline thickness due to its content of glass beads, 0.01” (0.025 cm) diameter.

• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.


Shelf Life/Storage:

Shelf life of each component is nine months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD Maxlok MX/T18 acrylic adhesive is flammable. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Package Type
3032005 415 mL - LORD Maxlok MX/T18

687PDC
1A0MGR