LORD Machinery Mounts for Industrial Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD Machinery Mounts for Industrial Applications

LORD Machinery Mounts for Industrial Applications

LORD Machinery Mounts are designed to support heavy equipment and isolate intermittent or continuous vibration, the result is greater machine accuracy, longer service life, smoother operation and reduced maintenance.

Full Product Description

LORD Machinery Mounts are designed to support heavy equipment and isolate intermittent or continuous vibration. The result is greater machine accuracy, longer service life, smoother operation and reduced maintenance. These mounts are available in four types to suit different needs.

Lattice Mounts are recommended for applications where disturbing frequencies are as low as 6 Hz. Their lattice design provides a soft vertical spring rate combined with lateral stability. Typical applications include shakerscreens, sifters, rubber mills, air compressors and large engines/ generators.

Chan-Lâ„¢ Mounts are recommended for machines where vertical disturbing frequencies are 600 cpm or higher. Their elastomer-supported channel design features a soft vertical spring rate. The design incorporates built-in protection against metal-to-metal bottoming. Typical applications include separating and grading screens and shakeouts.

Industrial Shock Mounts efficiently control shock and structural noise transmission from heavy industrial machinery. Adjacent controls, sensitive instruments and precision machines are protected from impact disturbances which could hamper their performance. Worker comfort is increased, and building structures need less maintenance.

Features and Benefits:
• High-efficiency, multi-directional isolation of low frequency vibration
• Extremely rugged and require no maintenance
• Easy to install
• Long service life

Related Documents

×
Products Trade Name
J-16462-4 LORD Leveling Machinery Mount
J-2170-1 LORD Chan-L Machinery Mount
J-2171-1 LORD Chan-L Machinery Mount
J-2172-1 LORD Chan-L Machinery Mount
J-2173-1 LORD Chan-L Machinery Mount
J-2866-1 LORD Industrial Shock Machinery Mount
J-2867-1 LORD Industrial Shock Machinery Mount
J-2919-1 LORD Industrial Shock Machinery Mount
J-4557-13 LORD Lattice Machinery Mount
J-4976-8 LORD Lattice Machinery Mount
J-4976-9 LORD Lattice Machinery Mount
J-5665-32 LORD Lattice Machinery Mount
J-5665-33 LORD Lattice Machinery Mount
J-5665-34 LORD Lattice Machinery Mount
J-5665-35 LORD Lattice Machinery Mount
J-5984-11 LORD Lattice Machinery Mount
J-5984-20 LORD Lattice Machinery Mount

687PDC
1A0MGW