LORD® LokRelease 800 Adhesive Stripping Solution | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® LokRelease 800 Adhesive Stripping Solution

LORD® LokRelease 800 Adhesive Stripping Solution

LORD® LokRelease™ 800 solution is a chemical stripper designed for removal of Flocklok®, Chemlok® and other adhesive products from storage vessels, baths, pumps and transfer lines.

Technical Specifications

  • Base: Solvent Base
  • Color: Clear Colorless Liquid
  • Odor: Light Citrus Scent
  • Dynamic Viscosity: 5 cP
  • Density: 7.3 lb/Gal, 0.88 g/cm3
  • Flash Point: 22 °F, -5 °C
  • Solvent: MEK
Safety Warning

Full Product Description

LORD® LokRelease™ 800 solution is a chemical stripper designed for removal of Flocklok®, Chemlok® and other adhesive products from storage vessels, baths, pumps and transfer lines, as well as application fixtures and masks. This stripping solution allows accumulated material to be removed without being dissolved. LokRelease 800 adhesive stripping solution is specially formulated to create swell in the dried-on adhesive, causing material to fall off in large chunks which can then be filtered out of the stripping solution.

Features and Benefits:

• Environmentally Recommended – provides a less aggressive solvent blend than typical cleaners; eliminates need for EPA strippers with special handling requirements.
• Economical – provides more effective removal process than standard solvent cleaning; solution can be recycled, reducing waste-disposal costs.
• Process Enhancer – eliminates need for most mechanical removal processes; allows for unattended cleaning of processing equipment, reducing amount of time spent cleaning vessels.

Shelf Life/Storage:

Shelf life is 18 months from date of manufacture when stored at ambient temperatures in original, unopened container.

Shelf life of recycled solution is dependent on the residual amount of contaminants from previous stripping and cleaning operations.

Related Documents

×
Products Trade Name
LORD LokRelease 800 LORD LokRelease 800 Adhesive Stripping Solution

687PDC
1A0MGT