LORD® LokRelease 338 Silicone-Free Mold Release | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® LokRelease 338 Silicone-Free Mold Release

LORD® LokRelease 338 Silicone-Free Mold Release

LORD® LokRelease™ 338 mold release is a silicone-free release agent for use with molded fluoropolymer rubber types. It provides an anti-stick coating for fast, easy part removal from molds.

Technical Specifications

  • Base: PTFE Base
  • Color: Yellow Liquid
  • Density: 8.35 lb/Gal, 1 g/cm3
Safety Warning

Full Product Description

LORD® LokRelease™ 338 mold release is a silicone-free release agent designed for use in molding sticky fluoropolymer rubber types such as FKM and FFKM. It may also be used to release plastics and all other rubber types. This water-based mold release has a very low surface energy and provides an anti-stick coating for fast, easy part removal from molds.
LORD LokRelease 338 mold release is a non-permanent, low build-up release agent that allows multiple releases with high performance.

Features and Benefits:
• Process Enhancer – provides quick, easy part release; produces low build-up, allowing more production time between mold cleanings; improves molding efficiency in many processes including injection, compression and transfer molding.
• Improved Appearance – reduces defects caused by sticking.
• Environmentally Recommended – water-based coating provides multiple release cycles per application.

Shelf Life/Storage:
Shelf life is one year from date of manufacture when stored at room temperature [<80°F (<27°C)] in original, unopened container. Do not freeze product. Keep container closed when not in use.

Related Documents

Literature and Reference Materials
Product Brochure - LORD LokRelease Mold Release
×
Products Trade Name
LORD LokRelease 338 LORD LokRelease 338 Silicone-Free Mold Release

687PDC
1A0MGT