LORD® LokRelease 237 Aqueous Mold Release | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® LokRelease 237 Aqueous Mold Release

LORD® LokRelease 237 Aqueous Mold Release

LORD® LokRelease™ 237 aqueous mold release is a modified PDMS-based, fast-curing release agent designed for use with molded elastomers. It can be used when molding elastomers up to 400°F (204°C). It is available in multiple dilutions.

Technical Specifications

  • Base: Water Base
  • Color: White Liquid
  • Density: 8.34 lb/Gal, 1 g/cm3
Safety Warning

Full Product Description

LORD® LokRelease™ 237 aqueous mold release is a modified PDMS-based, fast-curing release agent designed for use with molded elastomers, including EPDM, natural rubber, nitrile, neoprene, fluorocarbon elastomers and other sulfur-cured or peroxide-cured elastomers. It can be used when molding elastomers up to 400°F (204°C).


LORD LokRelease 237 mold release is a semi-permanent release agent that is available in multiple dilutions. This water-based mold release provides an anti-stick coating for fast, easy part removal from molds.


Features and Benefits:

• Process Enhancer – provides quick, easy part release; produces low build-up, allowing more production time between mold cleanings; improves molding efficiency in many processes including injection, compression and transfer molding.

• Improved Appearance – reduces defects caused by sticking.

• Environmentally Recommended – water-based coating provides multiple release cycles per application.


Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at room temperature [<80°F (<27°C)] in original, unopened container. If product freezes during transportation or storage, make sure material is completely thawed to room temperature before use. Keep container closed when not in use.

Related Documents

×
Products Trade Name
LORD LokRelease 237 LORD LokRelease 237 Aqueous Mold Release

687PDC
1A0MGT