LORD® LokRelease 100 Mold Release | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® LokRelease 100 Mold Release

LORD® LokRelease 100 Mold Release

LORD® LokRelease™ 100 mold release is a fast curing release agent designed for use with molded elastomers. It provides a semi-permanent, anti-stick surface coating for fast, easy part removal from molds.

Technical Specifications

  • Base: Solvent Base
  • Color: Colorless Liquid
  • Density: 6.43 lb/Gal, 0.77 g/cm3
  • Flash Point: 53 °F, 11 °C
Safety Warning

Full Product Description

LORD® LokRelease™ 100 mold release is a fast curing release agent designed for use with molded elastomers, including EPDM, natural rubber, nitrile and neoprene. It provides a semi-permanent, anti-stick surface coating for fast, easy part removal from molds.

Features and Benefits:

• Process Enhancer – provides quick, easy part release from molds; single application allows multiple molding cycles; improves molding efficiency in many processes including injection, compression and transfer molding.
• Improved Appearance – reduces defects caused by sticking; nontransferable to elastomer compound; does not interfere with compound chemistry.
• Environmentally Recommended – contains no Class I or Class II ozone depleting substances; contains no 1,1,1 trichloroethane or methylene chloride.

Shelf Life/Storage:

Shelf life is three years from date of manufacture when stored at room temperature [77°F (25°C)] in original, unopened container. Do not store or use near heat, sparks or open flame. Keep container closed when not in use.

Related Documents

×
Products Trade Name
LORD LokRelease 100 LORD LokRelease 100 Mold Release

687PDC
1A0MGT