LORD® E-105 Clear/Circalok 6055 B Epoxy System | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® E-105 Clear/Circalok 6055 B Epoxy System

LORD® E-105 Clear/Circalok 6055 B Epoxy System

LORD® E-105 Clear/Circalok 6055 B epoxy system is a two-component system designed for use in applications requiring high fluidity, such as epoxy-fiberglass laminations, sealing, impregnating and see-through castings.

Technical Specifications

  • Color: Clear Liquid (resin), Pale Liquid (hardener)
  • Dynamic Viscosity: 600 cP @ 77°F (25°C) (resin), 600 cP @ 77°F (25°C) (hardener)
  • Specific Gravity: 1.13 (resin), 0.95 (hardener)
  • Hardness: 65 Shore D
  • Volume Resistivity: 1 x 10^15 ohm-cm
  • Cure Time: 24 Hours @ 77°F (25°C), 2 Hours @ 149°F (65°C)
Safety Warning

Full Product Description

LORD® E-105 Clear/Circalok 6055 B epoxy system is a two-component system designed for use in applications requiring high fluidity, such as epoxy-fiberglass laminations, sealing, impregnating and see-through castings.


Features and Benefits:

• Convenient – provides 1:1 mix ratio by volume for ease of application.

• Low Viscosity – maintains low viscosity, allowing for excellent air release and void-free application. Similar viscosity between resin and hardener optimizes homogeneity of mixing.

• Durable – cures to a semi-rigid system; provides excellent impact resistance and high elongation.

• Chemically Resistant – cured system provides excellent resistance to acids and bases.


Shelf Life/Storage:

Shelf life of each component is one year when stored at 25°C in original, unopened container.

Related Documents

Compliance, Certifications, & Safety
SDS-MSDS-Safety-Data-Sheet---LORD-2232-Solvent
×
Products Trade Name
LORD E-105 Clear/Circalok 6055 B LORD E-105 Clear/Circalok 6055 B Epoxy System

687PDC
1A0MGR