LORD® AM-002 Series Low Profile Avionics Mount for Aerospace and Defense Applications | Product Series

Filter by

    No filters selected

Dynamic Axial Spring Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® AM-002 Series Low Profile Avionics Mount for Aerospace and Defense Applications

LORD® AM-002 Series Low Profile Avionics Mount for Aerospace and Defense Applications

Our Low Profile Avionics Mounts set the standard for compact, highload, high-capacity isolators. Designed to support & protect avionics equipment in all types of aircraft. Applications include inertial guidance & navigation systems and radar components.

Full Product Description

Parker Lord Low Profile Avionics Mounts (AM Series) set the standard for compact, highload, high-capacity isolators. They are designed to support and protect avionics equipment in all types of aircraft. Inertial guidance and navigation systems and radar components are examples of applications where these mounts are used. In addition, AM Series Mounts are used to isolate engine/aircraft accessories such as fuel controls, pressure sensors and oil coolers.
The Low Profile Avionics Mounts are tested and approved to the environmental tests appearing in MIL-STD-810 or MIL-E-5400. Tables show the sizes, capacities and the spring rates of these vibration isolators. They may be used in a temperature range of -65°F to +300°F (-54°C to +149°C) for BTR® Silicone and -40°F to +300°F (-40°C to +149°C) for BTR® II Silicone.
Low Profile Avionics Mounts are made with specially compounded silicone elastomers which exhibit excellent resonant control. This is evidenced by the low transmissibility at resonance. These designs also provide linear deflection characteristics.
Products Dynamic Axial Spring Rate
AM-002-10 40 N/mm
AM-002-11 11 N/mm
AM-002-12 14 N/mm
AM-002-14 23 N/mm
AM-002-2 12 N/mm
AM-002-3 15 N/mm
AM-002-4 17 N/mm
AM-002-5 20 N/mm
AM-002-6 23 N/mm
AM-002-7 26 N/mm
AM-002-8 30 N/mm

687PDC
1A0MGW