LORD® 7550-A/C Urethane Adhesive for Sign Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 7550-A/C Urethane Adhesive for Sign Applications

LORD® 7550-A/C Urethane Adhesive for Sign Applications

LORD® 7550-A/C adhesive for sign applications is an equal-mix, clear urethane adhesive system used to bond Lexan, ABS, polycarbonate and other plastics. This adhesive will also bond primed metals.

Technical Specifications

  • Mix Ratio: 1:1
  • Color: Clear to Clear Yellow Liquid (resin), Clear to Clear Yellow Liquid (curative)
  • Dynamic Viscosity: 1800 to 4000 cP @ 77°F (25°C) (resin), 6000 to 12500 cP @ 77°F (25°C) (curative)
  • Density: 9.6 to 9.8 lb/Gal (resin), 1150 to 1174 Kg/m3 (resin), 9.0 to 9.4 lb/Gal (curative), 1078 to 1126 Kg/m3 (curative)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (curative), > 93 °C (curative)
  • Percent Solids by Weight: 100
Safety Warning

Full Product Description

LORD® 7550-A/C adhesive for sign applications is an equal-mix, two-component clear urethane adhesive system used to bond Lexan, ABS, polycarbonate and other plastics. This adhesive will also bond primed metals.

Features and Benefits:

• Non-Flammable – does not require explosion-proof equipment.
• Environmentally Recommended – does not contain ozone depleting chemicals.
• Environmentally Resistant – resists weathering, humidity and salt spray; UV resistant.
• Chemically Resistant – solvent resistant when cured. Painting and most cleaning processes do not affect bond strength.
• Self-Leveling – flows into hard-to-reach spaces; excellent for bonding parts with tight tolerances.

Shelf Life/Storage:

Shelf life is six months when stored in a clean, dry environment at 70-80°F (21-27°C) in original, unopened container.

After opening, protect adhesive from excessive exposure to moisture by installing desiccant cartridges and/or using dry nitrogen as an inert cover.

Related Documents

×
Products Trade Name
LORD 7550-A/C for Sign LORD 7550-A/C Urethane Adhesive for Sign Applications

687PDC
1A0MGR