LORD® 6144 Silver Conductor | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 6144 Silver Conductor

LORD® 6144 Silver Conductor

LORD® 6144 silver conductor is a one-component, thermosetting conductive epoxy designed for surface mount attachment of electronic component devices. It is primarily used as a chip-to-lead frame adhesive for tantalum capacitors.

Technical Specifications

  • Color: Silver Paste
  • Dynamic Viscosity: 5000 to 7000 cP @ 77°F (25°C)
  • Cure Time: 15 min @ 257°F (125°C)
Safety Warning

Full Product Description

LORD® 6144 silver conductor is a one-component, thermosetting conductive epoxy designed for surface mount attachment of electronic component devices. It is primarily used as a chip-to-lead frame adhesive for tantalum capacitors.

Features and Benefits:
• Application Diversity – may be applied by screen printing, syringe or pin transfer.
• Excellent Adhesion – cured film provides excellent mechanical properties with good bonding to a variety of surfaces.
• Excellent Conductivity – cured film provides excellent electrical conductivity.

Shelf Life/Storage:
Shelf life is eight weeks from date of manufacture when stored at -15°C in original, unopened container.

This material is shipped frozen. Material should be stored frozen until ready for application. Consult handling instructions for thawing.

Related Documents

×
Products Trade Name
LORD 6144 LORD 6144 Silver Conductor

687PDC
1A0MGR