LORD® 410/19 Adhesive for Sign Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 410/19 Adhesive for Sign Applications

LORD® 410/19 Adhesive for Sign Applications OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Mix Ratio: 4:1
  • Color: Off-White to Tan Paste (LORD 410), Off-White Paste (Accelerator 19)
  • Dynamic Viscosity: 100000 to 300000 cP @ 77°F (25°C) (LORD 410), 150000 to 450000 cP @ 77°F (25°C) (Accelerator 19)
  • Density: 9.15 to 9.65 lb/Gal (LORD 410), 1096 to 1156 Kg/m3 (LORD 410), 12.15 to 12.7 lb/Gal (Accelerator 19), 1456 to 1522 Kg/m3 (Accelerator 19)
  • Flash Point: 59 °F (LORD 410), 15 °C (LORD 410), >200 °F (Accelerator 19), >93 °C (Accelerator 19)
  • Percent Solids by Weight: 100
  • Specifications Met: UL-Approved
Safety Warning

Full Product Description

LORD® 410/19 acrylic adhesive system can be used to replace welding, brazing, riveting and other mechanical fastening methods in sign applications. These adhesives perform particularly well in low-temperature environments and applications that are subject to high impact or high peel loads.

LORD 410/19 adhesive system bonds a wide variety of prepared or unprepared metals and engineered plastics. This adhesive system is specifically formulated to provide
the highest impact and peel strengths available in a room temperature curing adhesive.

LORD Accelerator 19 improves the high temperature resistance of LORD 403 acrylic adhesive.

Features and Benefits:

• Versatile – bonds a wide range of unprepared metals with minimal substrate preparation, as well as engineered thermoplastics including XENOY®, polycarbonate, ABS and acrylics.
• Temperature Resistant – performs at temperatures from -40°F to +300°F (-40°C to +149°C).
• Environmentally Resistant – resists dilute acids, alkalis, solvents, greases, oils, moisture, salt spray and weathering; provides excellent resistance to indirect UV exposure.
• Non-Sag – remains in position when applied on vertical or overhead surfaces, allowing for greater process flexibility.
• UL Approved – UL 746C certified.

Shelf Life/Storage:

Shelf life is nine months when stored below 80°F (27°C) in original, unopened container. Storage temperatures of 40-50°F (4-10°C) are recommended. If stored cold, allow product to return to room temperature before using. Protect from exposure to direct sunlight.

LORD 406 adhesive is flammable. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Trade Name
LORD 410/19 for Sign LORD 410/19 Adhesive for Sign Applications

687PDC
1A0MGR