LORD® 360-A/360-B Epoxy Adhesive for Sign Applications | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 360-A/360-B Epoxy Adhesive for Sign Applications

LORD® 360-A/360-B Epoxy Adhesive for Sign Applications

LORD® 360-A/360-B adhesive is an equal-mix, epoxy adhesive system used for sign applications requiring rapid cure at room temperature.

Technical Specifications

  • Mix Ratio: 1:1
  • Color: Tan to Light Brown Paste (resin), Light Gray to Tan Paste (hardener)
  • Dynamic Viscosity: 90000 to 180000 cP @ 77°F (25°C) (resin), 40000 to 180000 cP @ 77°F (25°C) (hardener)
  • Density: 12.0 to 13.5 lb/Gal (resin), 1438 to 1618 Kg/m3 (resin), 8.5 to 9.5 lb/Gal (hardener), 1019 to 1138 Kg/m3 (hardener)
  • Flash Point: > 200 °F (resin), > 93 °C (resin), > 200 °F (hardener), > 93 °C (hardener)
  • Percent Solids by Weight: 100
Safety Warning

Full Product Description

LORD® 360-A/360-B adhesive is an equal-mix, two-component epoxy adhesive system used for sign applications requiring rapid cure at room temperature.

Features and Benefits:

• Easy to Use – prepackaged kits include resin and hardener in the proper ratio, reducing material waste and increasing productivity.
• Versatile – provides excellent adhesion to scuffed SMC, FRP, wood and other plastics; reaches handling strength in approximately 5 minutes at room temperature.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists high humidity, water, salt spray and temperature extremes.
• Minimal Sag – provides minimal sag when applied on vertical or overhead surfaces, allowing for greater process flexibility.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Trade Name
LORD 360 for Sign LORD 360-A/360-B Epoxy Adhesive for Sign Applications

687PDC
1A0MGR