LORD® 320/310-B Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 320/310-B Epoxy Adhesive

LORD® 320/310-B Epoxy Adhesive

LORD® 320/310-B epoxy adhesive system is used to bond cured rubber treated with LORD 7701 adhesion enhancer/surface modifier. It also bonds metals and plastics, both thermosets and thermoplastics.

Technical Specifications

  • Handling Time: 6 to 8 Hours
  • Working Time: 0.5 to 1 Hours
  • Color: Gray Paste
  • Mix Ratio: 1:1 by Volume
Safety Warning

Full Product Description

LORD® 320/310-B adhesive is a two-component epoxy adhesive system used to bond cured rubber treated with LORD 7701 adhesion enhancer/surface modifier. This adhesive system also bonds metals and plastics, both thermosets and thermoplastics.

Features and Benefits:

• Fast Cure – rapidly cures when heated at 200-325°F (93-162°C).
• Durable – provides good impact resistance down to -40°F (-40°C).
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists humidity, salt spray and temperature extremes.
• High Temperature Resistant – resists postbakes up to 400°F (204°C).
• Chemically Resistant – solvent resistant when cured; anti-corrosion processes including phosphatizing and ELPO (e-coat) coatings do not affect the adhesive or its bond strength.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3003591 1-gallon - LORD 310-B
3003592 1-quart - LORD 310-B
3003593 pail - LORD 310-B
3003626 1-gallon - LORD 320
3003627 1-quart - LORD 320
3003628 pail - LORD 320

687PDC
1A0MGR