LORD® 309-1D GB/309-2D Epoxy Adhesive | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LORD® 309-1D GB/309-2D Epoxy Adhesive

LORD® 309-1D GB/309-2D Epoxy Adhesive

LORD® 309-1D GB/309-2D epoxy adhesive system is for applications requiring gap filling or non-sag characteristics on vertical surface. Provides excellent adhesion to prepared metals & rubber, FRP, & wood. Glass beads allow control of bondline thickness.

Technical Specifications

  • Handling Time: 8 to 16 Hours
  • Working Time: 1.5 to 2 Hours @ 75°F (24°C)
  • Color: Blue-green Paste
  • Mix Ratio: 1:2 by Weight
Safety Warning

Full Product Description

LORD® 309-1D GB/309-2D adhesive is a high performance, thixotropic, two-component epoxy adhesive system used for applications that require gap filling or non-sag characteristics on a vertical surface. This adhesive system provides excellent adhesion to prepared metals, fiberglass reinforced plastics (FRP), wood, prepared rubber, and other materials.

LORD 309-1D GB/309-2D adhesive can be either room temperature cured or heat cured for faster processing. LORD 309-1D GB/309-2D adhesive allows precise control of the adhesive bondline thickness due to its content of glass beads.

Features and Benefits:

• Durable – provides load bearing properties equal to or greater than the materials being bonded. LORD 309-1D GB/309-2D adhesive provides excellent peel strength.
• Environmentally Recommended – contains no solvent, nonflammable and virtually odorless.
• Environmentally Resistant – resists moisture, sunlight and weathering.
• Temperature Resistant – performs at temperatures from -30°F to +250°F (-34°C to +121°C).
• Chemically Resistant – resists dilute acids, alkalis, solvents, greases and oils.
• Excellent Engineering Properties – provides low shrinkage, good creep properties and low water absorption.

Shelf Life/Storage:

Shelf life is two years from date of manufacture when stored at 60-80°F (16-27°C) in original, unopened container.

Related Documents

×
Products Package Type
3011286 2.5 ounce - LORD 309-1D GB/309-2D

687PDC
1A0MGR