Liquid Valve Manifolds | Product Series

Filter by

    No filters selected

Pneumatic Connection Options

Mounting Hole Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Valve Manifolds

Liquid Valve Manifolds

Parker’s Liquid Valve Manifolds are design for use with the R9 Valve.

Technical Specifications

  • Product Type: R9
  • Height: 0.597 in (1.516 cm)
  • Materials of Construction: PEEK
Safety Warning

Full Product Description

Liquid Valve Manifolds come in 2 and 3 way configurations and are designed for the Parker R9 Valve. These manifolds require o-rings and two screws each, which are sold separately.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection
• Environmental Monitoring

Features/Benefits
• Available in 2-way and 3-way options
• For use with the Parker R9 Rocker Isolation Valve

Applications:
• Sampling, Wash & Waste
• Reagent Addition
• Flow Control
• Clinical Diagnostics Instrumentation
• Hematology
• Automated Slide Stainers
• DNA/RNA Synthesis

Products Pneumatic Connection Options Mounting Hole Thread Size
R9-0001-016 3way 1/4 - 28 Female
R9-0002-016 3way M6 Female
R9-0003-016 2way 1/4 - 28 Female
R9-0004-016 2way M6 Female

687PDC
687821