Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Aerospace lightning-safe gravity fuel filler caps are used to lock, seal, and act as an identifier for the gravity fill port of an aircraft fuel tank.
Contact & Support Information |
---|
Parker Aerospace--Repair Location Finder |
Literature and Reference Materials |
---|
Fluid Systems Innovation brochure |
Launching Innovation - Aerospace Systems and Components |
Products | Display Size | Proof Pressure | Features |
---|---|---|---|
39051-1 | 3 inches | 75 psig | 6-inch lanyard |
39051-2 | 3 inches | 75 psig | No lanyard |
39051-3 | 3 inches | 75 psig | 12-inch lanyard |
39132 | 3 inches | 75 psig | 0.100-inch spacer on face cap |
39139 | 3 inches | 0 psig | Venting into tank |
39171 | 3 inches | 20 psig | Locking, Illinois cap |
39224 | 3 inches | 20 psig | Venting into tank |
39259 | 3 inches | 20 psig | Locking, medco lock |
39280 | 3 inches | 0 psig | 0.180-inch spacer on face cap |
39301 | 3 inches | 0 psig | 0.200-inch spacer on face cap |
39307 | 3 inches | 75 psig | Hinged and raised handle |
39318 | 3 inches | 20 psig | Venting, air relieve |
39373 | 3 inches | 75 psig | Locking, medco lock |
39369 | 3 inches | 75 psig | 0.135-inch spacer on face cap |