Lights, LED Light Assembly | Product Series

Filter by

    No filters selected

Number of Lumens

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Lights, LED Light Assembly

Lights, LED Light Assembly

Parker PGI’s LED Area Lights produce the equivalent of up to 3.5 standard high-beam auto headlights. They are DC powered, compact, and lightweight for outdoor hazardous locations, with UL Certification for Class I, Division 2, Groups A, B, C and D.

Technical Specifications

  • Luminance: 1 LED = 700 Lumens, 3 LEDs = 2100 Lumens, 6 LEDs = 4200 Lumens
  • Power Consumption: 12 to 47 W Max.
  • Size: LED-1: 2.25" (W) x 2.25" (H) x 3.25" (D), LED-3: 6.25" (W) x 2.75" (H) x 4" (D), LED-6: 6.25" (W) x 4.75" (H) x 4" (D)
  • Weight: 1.5 to 4.5 lb, 0.68 to 2.04 kg
  • Cable Type: 3 ft. - 16AWG SOOW* Power Cord [*Service Oil Resistant Weather/Water Resistant)
  • Body Material: Powder Coated Aluminum
  • Power Supply Voltage: 10.5 to 32 VDC
  • Maximum Ambient Temperature: 104 °F, 40 °C
  • Operating Temperature: -40 to 200 °F, -40 to 94 °C
  • Specifications Met: UL Class I, Div 2, Groups A, B, C & D, UL 844, UL 2108, UL 8750
Safety Warning

Full Product Description

Parker PGI’s LED Area Light Series represent the future of energy efficient illumination for hazardous locations.  The assembly incorporates cutting edge LED technology, along with proprietary driving circuitry to achieve an energy efficient and safe light source.  The UL Certified for Class I, Division 2 area light fixtures also consume less energy compared to traditional light sources, all with reduced maintenance.  

The powder coated aluminum body construction is designed for outdoor locations where dirt, corrosion, vibration and rough usage may be present. The customer supplied DC power allows the light units to produce a 100° broad beamed high-intensity light.    

The lights come ready for mounting with a bracket, ¼” nylon-locking nut and a ¼” x 2” long screw.  The assemblies are provided with a power cord that is 3 foot long, 16 AWG SOOW (Service Oil Resistant Weather/H2O Resistant).  

There are 3 lighting options available:  single, three or six LED unit.  

Markets:
• Chemical
• Petrochemical
• Oil and Gas
• Power

Features/Benefits:
• LED Technology
• Powder Coated Aluminum Body
• Mount Ready
• CLASS 1 DIV 2

Applications:
• Hazardous Area Lighting

Related Documents

×
Products Number of Lumens
LED-1 1 LED = 700 Lumens
LED-3 3 LEDs = 2100 Lumens
LED-6 6 LEDs = 4200 Lumens

687PDC
687516