IX InteractX PowerStation | Product Series

Filter by

    No filters selected

Display Size

Interface Type

Certificates

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
IX InteractX PowerStation

IX InteractX PowerStation

The IX offers the software power, features, and flexibility normally reserved for SCADA level applications in a rugged, slim form factor and cost-effective price.

Technical Specifications

  • Product Type: Windows HMI
  • Display Size: 7 inch, 10.1 inch, 15.6 inch, 21.5 inch, No Display
  • Display Type: -
  • Interface Type: Analog Resistive or Capacitive Touchscreen
  • Resolution: 1920 x 1080 pixels (max)
  • Backlight Life: 30000 to 40000 Hours
  • Operating System: Windows Standard Embedded 7P
  • Software: InteractX 4.0
  • Inputs/Outputs: Dual 1GB Ethernet, USB 2.0, USB 3.0, RS-232/422/485, VGA, HDMI, Audio Out
  • CPU: 1.86 GHz Quad Core
  • System Memory: 4GB DRAM (DDR3L 1600 MHz)
  • Client Data Storage: 64 GB SSD
  • Input Voltage: 12 to 24 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 10 to 90 % @ 40°C (non-condensing)
  • Ingress Protection Rating: IP65 (front bezel)
  • Specifications Met: CE, UL/cUL, IEC/EN61010, FCC Class A, Haz-Loc (Class 1, Div 2), RoHS, REACH, Class I Div 2 Option
Safety Warning

Full Product Description

Parker's IX, installed with InteractX™ offers one of the most advanced development interface and graphics of any Windows HMI, with the lowest installed cost and development complexity. You'll be able to use InteractX right out of the box, without special IT skills or assistance. Its user-friendly, visual design interface includes styles and templates that enable multiple users to quickly build applications with a consistent “look and feel.” InteractX's toolbin allows custom tools or entire screens to be saved for drag and drop into other applications and easy sharing between designers.

Markets
• Pharmaceutical
• Food & Beverage
• Packaging
• General machinery

Features & Benefits
• New processing power- The quad core processor unlocks the power of InteractX. Communications to multiple PLC’s, machine HMIs or other devices are handled with ease as the rich graphics, animations, and critical data update faster than ever before.
• Industrial hardened in a sleek design - Every aspect of the IX design protects against common failure modes to provide long lasting and reliable operation. The IX’s fan-less and ventless design allows users to install-and-forget by avoiding the most common component failure in Industrial PCs: the fan. Coupled with a mechanically reinforced SSD, and intensive shock and vibration specifications, the IX is meant to withstand any industrial condition.
• Installed with InteractX Inside- InteractX leads the industry with breakthrough HMI graphics and built-in connectivity. Now with version 4.1, InteractX leads the way in the supervisory HMI category by dramatically reducing application development time and integration cost for your manufacturing operations InteractX 4.0 provides powerful trending and analysis tools that aggregate data from multiple machines or work-cells, and easily pulls Interact Xpress machine level HMI screens and data directly into its interface—without having to recreate applications or input tags!

Applications
• Supervisory HMI
• IIoT

Related Documents

×
Products Display Size Interface Type Certificates
IXA-000-3N3-53 No Display No display CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-007-3R3-53 7" Touchscreen Analog resistive CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-010-3R3-53 10.1" Touchscreen Analog resistive CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-015-3R3-53 15.6" Touchscreen Analog resistive CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-022-3R3-53 21.5" Touchscreen Analog resistive CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-022-3P3-53 21.5" Touchscreen Projective capacitive CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-000-3N3-55 No Display No display Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-007-3R3-55 7" Touchscreen Analog resistive Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-010-3R3-55 10.1" Touchscreen Analog resistive Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-015-3R3-55 15.6" Touchscreen Analog resistive Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-022-3R3-55 21.5" Touchscreen Analog resistive Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH
IXA-022-3P3-55 21.5" Touchscreen Projective capacitive Class I Div 2, CE, UL/cUL, IEC/EN61010, FCC Class A, RoHS, REACH

687PDC
936514