ISO 6162-1/2 SAE Flange to Tube Fittings Adapters | Product Series

Filter by

    No filters selected

Flange Type

Port Type

Flange Size

Material

Connection Type

Bolt Size

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 6162-1/2 SAE Flange to Tube Fittings Adapters

ISO 6162-1/2 SAE Flange to Tube Fittings Adapters

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Full Product Description

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. It is a static face seal using a high durometer O-ring for the seal and clamps and bolts for holding power. The O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port
• Ease of disassembly through use of split clamps possible

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Flange Type Port Type Flange Size Material Connection Type Bolt Size Assembly Includes
GFS32/15L71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 15L Standard Adapter Body only
GFS32/15LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS32/15LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter Body only
GFS32/15LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS32/15ZLCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS32/16S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter Body only
GFS32/16SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS32/16SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter Body only
GFS32/16SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS32/16SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS32/16ZSCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS32/18LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS32/18LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 18L Standard Adapter Body only
GFS32/18LOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS32/18LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/16S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 16S Standard Adapter Body only
GFS33/16SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS33/16SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter Body only
GFS33/16SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/16SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/18L71X Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 18L Standard Adapter Body only
GFS33/18LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS33/18LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/20SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS33/20SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
GFS33/20SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/20SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/20ZSCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS33/22LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS33/22LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 22L Standard Adapter Body only
GFS33/22LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/22ZLCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS33/25S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 25S Standard Adapter Body only
GFS33/25SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS33/25SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
GFS33/25SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/25SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/28LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS33/28LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 28L Standard Adapter Body only
GFS33/28LOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/28LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS33/28ZLCF Straight Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS34/20SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS34/20SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
GFS34/20SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/20ZSCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS34/25S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 25S Standard Adapter Body only
GFS34/25SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS34/25SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
GFS34/25SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/25SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/25ZSCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS34/28LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS34/28LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 28L Standard Adapter Body only
GFS34/28LOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/28LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/28ZLCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS34/30S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
GFS34/30SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS34/30SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
GFS34/30SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/30SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/30ZSCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS34/42LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 42L Standard Adapter Body only
GFS34/42LOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS34/42LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/25S/1071 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 25S for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/25S/10OMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/25S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 25S Standard Adapter Body only
GFS35/25SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/25SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
GFS35/25SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/25SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/28LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 28L Standard Adapter Body only
GFS35/28LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/28ZLCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS35/30S/10CF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/30S/10OMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/30S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
GFS35/30SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/30SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
GFS35/30SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/30SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/30ZSCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS35/35L/10CF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/35L/10OMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 35L for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/35L/10OMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/35L71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 35L Standard Adapter Body only
GFS35/35LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/35LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter Body only
GFS35/35LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/38S/10CF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/38S/10OMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/38S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 38S Standard Adapter Body only
GFS35/38SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS35/38SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
GFS35/38SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/38SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS35/38ZS/10CF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS36/35L71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 35L Standard Adapter Body only
GFS36/35LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS36/35LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 35L Standard Adapter Body only
GFS36/35LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS36/38S71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter Body only
GFS36/38SCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS36/38SCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
GFS36/38SOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS36/38SOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS36/38ZSCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS36/42L71X Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 42L Standard Adapter Body only
GFS36/42LCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS36/42LCFX Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter Body only
GFS36/42LOMD71 Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS36/42LOMDCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS36/42ZLCF Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS62/12S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 12S Standard Adapter Body only
GFS62/12SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS62/12SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter Body only
GFS62/12SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS62/16S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter Body only
GFS62/16SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS62/16SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter Body only
GFS62/16SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS62/16SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/16S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 16S Standard Adapter Body only
GFS63/16SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS63/16SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter Body only
GFS63/16SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/16SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/20S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 20S Standard Adapter Body only
GFS63/20SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS63/20SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
GFS63/20SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/20SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/20ZSCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS63/25S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 25S Standard Adapter Body only
GFS63/25SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS63/25SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
GFS63/25SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/25SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/25ZSCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS63/30S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
GFS63/30SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS63/30SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
GFS63/30SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/30SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS63/38SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
GFS63/38SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS64/20S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 20S Standard Adapter Body only
GFS64/20SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS64/20SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
GFS64/20SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS64/25S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 25S Standard Adapter Body only
GFS64/25SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS64/25SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
GFS64/25SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS64/25SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS64/30S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
GFS64/30SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS64/30SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
GFS64/30SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS64/30SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS64/30ZSCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS64/38S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 38S Standard Adapter Body only
GFS64/38SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
GFS64/38SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS64/38SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/25S/12CF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS65/25S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 25S for M14 bolts Adapter Body only
GFS65/25SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS65/25SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S for M14 bolts Adapter Body only
GFS65/25SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 25S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/25SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/30S/12CF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS65/30S/12OMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/30S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 30S for M14 bolts Adapter Body only
GFS65/30SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS65/30SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter Body only
GFS65/30SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/30ZSCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS65/38S/12CF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS65/38S/12OMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/38S/12OMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/38S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 38S for M14 bolts Adapter Body only
GFS65/38SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS65/38SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter Body only
GFS65/38SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/38SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
GFS65/38ZSCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
GFS66/30S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
GFS66/30SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS66/30SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
GFS66/30SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS66/30SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS66/38S71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS66/38S71X Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter Body only
GFS66/38SCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
GFS66/38SCFX Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
GFS66/38SOMD71 Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS66/38SOMDCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
GFS66/38ZSCF Straight Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS32/12SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS32/12SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter Body only
WFS32/12SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS32/15LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS32/15LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter Body only
WFS32/15LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS32/15ZLCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 15L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS32/16S71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter Body only
WFS32/16SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS32/16SOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS32/16SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS32/16ZSCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS32/18LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 18L Standard Adapter Body only
WFS32/18LOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Stainless Steel ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS32/18LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS33/16S71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 16S Standard Adapter Body only
WFS33/16SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter Body only
WFS33/16SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS33/18L71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 18L Standard Adapter Body only
WFS33/18LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS33/18LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 18L Standard Adapter Body only
WFS33/18LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 18L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS33/20S71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 20S Standard Adapter Body only
WFS33/20SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS33/20SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
WFS33/20SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS33/22LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS33/22LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 22L Standard Adapter Body only
WFS33/22LOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS33/22LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS33/25S71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Stainless Steel ISO 8434-1 / 25S Standard Adapter Body only
WFS33/25SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS33/25SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
WFS33/25SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/20SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS34/20SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
WFS34/20SOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/20SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/22L71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 22L Standard Adapter Body only
WFS34/22LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS34/22LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 22L Standard Adapter Body only
WFS34/22LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 22L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/25SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS34/25SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
WFS34/25SOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/25SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/28L71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 28L Standard Adapter Body only
WFS34/28LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS34/28LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 28L Standard Adapter Body only
WFS34/28LOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/28LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 28L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/30S71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
WFS34/30SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS34/30SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
WFS34/30SOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/30SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS34/30ZSCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS35/25S/10OMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/25SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS35/25SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
WFS35/25SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/30S/10OMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/30SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS35/30SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
WFS35/30SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/30ZS/10CF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS35/30ZSCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS35/35L/10CF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS35/35L/10OMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 35L for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/35L/10OMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/35L71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 35L Standard Adapter Body only
WFS35/35LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS35/35LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter Body only
WFS35/35LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/35ZL/10CF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS35/35ZLCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS35/38S/10OMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S for M10 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/38S71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel ISO 8434-1 / 38S Standard Adapter Body only
WFS35/38SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
WFS35/38SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS35/38ZS/10CF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 38S for M10 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS36/35LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS36/35LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 35L Standard Adapter Body only
WFS36/35LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS36/35ZLCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS36/38S71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter Body only
WFS36/38SCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS36/38SCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
WFS36/38SOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS36/38SOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS36/42L71X 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 42L Standard Adapter Body only
WFS36/42LCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS36/42LCFX 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter Body only
WFS36/42LOMD71 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS36/42LOMDCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS36/42ZLCF 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1 1/2 Steel galvanized ISO 8434-1 / 42L Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS62/12SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter Body only
WFS62/12SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 12S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS62/14SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 14S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS62/16S71X 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter Body only
WFS62/16SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS62/16SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter Body only
WFS62/16SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Stainless Steel ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS62/16SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1/2 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS63/16SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS63/16SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS63/16SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 16S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS63/20S71X 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Stainless Steel ISO 8434-1 / 20S Standard Adapter Body only
WFS63/20SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS63/20SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
WFS63/20SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS63/20ZSCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS63/25SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS63/25SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
WFS63/25SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS63/25ZSCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 3/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS64/20SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS64/20SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter Body only
WFS64/20SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 20S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS64/25S71X 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 25S Standard Adapter Body only
WFS64/25SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS64/25SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter Body only
WFS64/25SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS64/25SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS64/30S71X 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
WFS64/30SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS64/30SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
WFS64/30SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Stainless Steel ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS64/30SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS64/30ZSCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS65/25S/12CF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS65/25S/12OMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/25SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S for M14 bolts Adapter Body only
WFS65/25SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 25S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/30S/12CF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS65/30S/12OMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/30S71X 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 30S for M14 bolts Adapter Body only
WFS65/30SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS65/30SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter Body only
WFS65/30SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 30S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/30SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/30ZSCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 30S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS65/38S/12CF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS65/38S/12OMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/38SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS65/38SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter Body only
WFS65/38SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/38SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts and O-Ring
WFS65/38ZSCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/4 Steel galvanized ISO 8434-1 / 38S for M14 bolts Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
WFS66/30S71X 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 30S Standard Adapter Body only
WFS66/30SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 30S Standard Adapter Body only
WFS66/30SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 30S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS66/38S71X 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter Body only
WFS66/38SCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring, Nut and Cutting Ring
WFS66/38SCFX 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter Body only
WFS66/38SOMD71 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS66/38SOMDCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts and O-Ring
WFS66/38ZSCF 90° Elbow Flange Adapter SAE 6000 / ISO 6162-2 1 1/2 Steel galvanized ISO 8434-1 / 38S Standard Adapter including Splitflanges, Metric Bolts, O-Ring and EO2 Functional Nut
6-8LEMQ1CF SAE 90° Elbow Flange Adapter SAE 3000 / ISO 6162-1 1/2 Steel galvanized 11/16-16UN Standard Adapter Body only
GFS35/35LOMDCFU Straight Flange Adapter SAE 3000 / ISO 6162-1 1 1/4 Steel galvanized ISO 8434-1 / 35L Standard Adapter including Splitflanges, UNC Bolts and O-Ring
GFS63/34GSS SAE Straight Flange Adapter SAE 6000 / ISO 6162-1 3/4 Stainless Steel G 3/4 Standard Adapter Body only

687PDC
687614