OBSOLETE: Master Display module - IQAN-MDM | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Master Display module - IQAN-MDM

OBSOLETE: Master Display module - IQAN-MDM OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 0
  • Number of Outputs: 1
  • Ingress Protection Rating: IP65 (front panel)
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco
  • Display Type: 2.8" Monochrome LCD
  • Communication Interface: 1x CAN, RS232

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s IQAN-MDM is a legacy master display unit with navigation buttons. The MDM works with the expansion modules in older IQANdevelop software platform control systems. The unit is fully programmable to work as a master for controlling vehicle applications, as a graphical user interface and as a CAN interface. The buttons make it easy to adjust, calibrate and measure the IQAN system.

IQAN-MDM has a 2.8” FSTN, black & white LCD for the best readability in all lighting conditions. The display uses Chip-On-Glass technology for high reliability. IQAN-MDM can be used in both 12 and 24 Vdc systems.
The IQAN-MDM is sold ‘empty’ (un-programmed) from Parker. The OEM can quickly and easily upload their various machine applications, making this unit perfect for field service replacement in existing equipment.

The IQAN-MDM is in phase-out status and is not recommended for new applications.

Markets:
• Construction equipment
• Forestry
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors system inputs and outputs
• Easy program uploading reduces service part numbers needed
• Simple graphic page creation
• CAN bus

Applications:
• Total machine control
• Control system HMI and operator information center

Related Documents

×
Products Model Number
5010010 IQAN-MDM

687PDC
936514