Insert Shuttle Valves | Product Series

Filter by

    No filters selected

Flow Rate

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Insert Shuttle Valves

Insert Shuttle Valves

Parker's insert type shuttle valves for countersinking inside manifolds are available as either poppet or ball type; capable of flows up to 38 lpm (10 gpm) and pressures up to 420 bar (6000 psi).

Technical Specifications

  • Flow Rate: 2.5, 10 Gal/min, 9.5, 38 L/min
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 2.5, 10 Gal/min, 9.5, 38 L/min
  • Maximum Inlet Pressure Rating: 5000, 6000 psi, 350, 420 bar
  • Maximum Operating Pressure: 5000, 6000 psi, 350, 420 bar
  • Leak Rate: 10 @ 5000 PSI (350 BAR) drops/min
  • Function: Shuttle
  • Operation Type: Automatic
  • Actuation Type: Pressure Sensing
  • Configuration: Insert
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Cavity Size: CAVSW-3, 3Z
  • Installation Torque: 7 lb-ft, 10 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -35 °F, -15, -26 °C
  • Weight: 0.02, 0.04 lb, 0.01, 0.02 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker's insert type shuttle valves can handle flows up to 38 lpm (10 gpm) and 420 bar (6000 psi) in a compact size that is meant to be countersunk inside manifolds in order to optimize manifold size and complexity. These are available as either a poppet or ball type, with the higher flow limitation on the poppet design, and higher pressure on the ball design. These reliable insert shuttle valves function similar to the cartridge style valves, but give the advantage of being able to mount without being seen or increasing manifold surface area.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Compact, cost effective design
• Ball type construction for maximum durability
• Minimal leakage - less than 3 drops/min.
• Contamination tolerant
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Load Sensing

Additional Technical Insight:
This is a compact insert low leakage shuttle valve which selects the highest pressure from two inputs.

Related Documents

×
Products Flow Rate Seal Material
KSWA3N 2.5 GAL/MIN, 9.5 L/MIN Nitrile
KSWA3V 2.5 GAL/MIN, 9.5 L/MIN Fluorocarbon
K2A005N 10 GAL/MIN, 38 L/MIN Nitrile
K2A005V 10 GAL/MIN, 38 L/MIN Fluorocarbon

687PDC
327264