Inline Shuttle Valves | Product Series

Filter by

    No filters selected

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Inline Shuttle Valves

Inline Shuttle Valves

REGIONAL - Parker's ball type inline shuttle valves are plumbed external from manifolds and line bodies and are available in two flow size options of 11 lpm (3 gpm) or 22 lpm (6 gpm), and pressures up to 207 bar (3000 psi).

Technical Specifications

  • Flow Rate: 3, 6 Gal/min, 11, 22 L/min
  • Maximum Flow Rate: 3, 6 Gal/min, 11, 22 L/min
  • Maximum Inlet Pressure Rating: 3000 psi, 207 bar
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Seal Material: Nitrile
  • Leak Rate: 5 @ 2500 PSI (172 BAR) drops/min
  • Function: Shuttle
  • Operation Type: Automatic
  • Actuation Type: Pressure Sensing
  • Configuration: Inline
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Body Material: All parts steel. All operating parts hardened steel
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.8, 1 lb, 0.36, 0.45 kg
Safety Warning

Full Product Description

Parker's ball type inline shuttle valves can handle flows up to 22 lpm (6 gpm) and 207 bar (3000 psi) in a body that is meant to plumbed external of manifolds or line bodies within a hydraulic circuit. These valves of two porting options available: either a ¼” JIC thread or an SAE -6 port. These reliable ball type inline shuttle valves function similar to the cartridge style valves, but give the advantage of being able to mount wherever is convenient on the mobile or industrial equipment.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Compact in size
• In-line mounting
• Easily adaptable to various applications
• All external parts zinc plated

Applications:
• Load Sensing

Additional Technical Insight:
This is a compact line mounted ball type valve with low leakage and a large flow range.

Related Documents

×
Products Flow Rate
ASH-04-03 3 GAL/MIN, 11 L/MIN
ASH-06-2 6 GAL/MIN, 22 L/MIN

687PDC
327264