Hyperchill Plus Kits and Accessories | Product Series

Filter by

    No filters selected

Model Number

Kit Type

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hyperchill Plus Kits and Accessories

Hyperchill Plus Kits and Accessories

Various kits and accessories for Hyperchill Plus production process water chillers.

Technical Specifications

  • Brand: Hiross
Safety Warning

Full Product Description

Hyperchill Plus chillers can be supplemented and upgraded with various optional accessories.

These are:
• Ambient and Manual Fill Kits
Non-ferrous ambient manual kits, for water filling in any installation.

• Pressurised Automatic Fill Kits with Expansion Tank
Ferrous pressurized, automatic kits, with expansion tank. For water filling in any installation.

• Basic Remote Control
Base version with remote ON/OFF functionality and general alarm monitoring.

• Advanced Remote Control
Advanced version for complete remote unit monitoring.

• Control Panel Cover

• Manual External Bypass
Non-ferrous, externally adjustable bypass allowing the correct flow through the system to be set.

From model ICEP007: The ambient manual and automatic fill kit, pressurised automatic fill kit, control panel cover, manual external bypass can be supplied pre-installed or loose.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Products Model Number Kit Type Type
398H785009 ICEP002-W - ICEP003-W Remote Control Base Base version for remote ON/OFF and general alarm monitoring.
398H785010 All Remote Control Base Base version for remote ON/OFF and general alarm monitoring.
398H785011 ICE076 - ICE360 and PCW080 - PCW650 Remote Control - Advanced Advanced version for complete remote unit monitoring.
398H785051 ICE076 - ICE090 and PCW080 - PCW330 Fill kit - Ambient Automatic Non-ferrous ambient manual kits, for water filling in any installation.
398H785052 ICE150 - ICE230 and PCW420 - PCW650 Fill kit - Ambient Automatic Non-ferrous ambient manual kits, for water filling in any installation.
398H785053 ICE150 - ICE230 and PCW420 - PCW650 Fill kit - Ambient Manual Non-ferrous ambient manual kits, for water filling in any installation.
398H785054 ICE076 - ICE090 and PCW080 - PCW330 Fill kit - Ambient Manual Non-ferrous ambient manual kits, for water filling in any installation.
398H785055 ICE076 - ICE230 and PCW080 - PCW650 Fill kit - Pressurised Automatic With Expansion Tank Non-ferrous pressurized, automatic kits, with expansion tank. For water filling in any installation.
398H785089 ICE076 - ICE360 and PCW080 - PCW650 Control Panel Cover -
398H785301 ICEP003-W - ICEP014 Wheels For ease of transport.
398H785302 ICEP002-W Wheels For ease of transport.
398H785303 ICEP020 - ICEP060 Control Panel Cover -
398H785304 ICEP007 - ICEP060 Fill kit - Pressurised Automatic With Expansion Tank Non-ferrous pressurized, automatic kits, with expansion tank. For water filling in any installation.
398H785305 ICEP003-W - ICEP014-W Manual External Bypass Non-ferrous, externally adjustable allowing the correct flow through the system to be set.
398H785306 ICEP020 - ICEP030 Manual External Bypass Non-ferrous, externally adjustable allowing the correct flow through the system to be set.
398H785307 ICEP007 - ICEP060 Remote Control - Advanced Advanced version for complete remote unit monitoring.
398H785312 ICEP005-W Fill kit - Pressurised Automatic With Expansion Tank Non-ferrous pressurized, automatic kits, with expansion tank. For water filling in any installation.
398H785314 ICEP020 - ICEP060 Fill kit - Ambient Manual Non-ferrous ambient manual kits, for water filling in any installation.
398H785316 ICEP020 - ICEP060 Fill kit - Ambient Automatic Non-ferrous ambient manual kits, for water filling in any installation.
398H785317 ICEP040 - ICEP060 Manual External Bypass Non-ferrous, externally adjustable allowing the correct flow through the system to be set.

687PDC
A22066