Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Hyperchill maximizes productivity and minimizes costs, by operating in a closed circuit, and continuously reutilizing the same water to avoid waste. It always supplies the exact water temperature requested, despite ambient conditions and load requests.
Products | Options | Power Supply Voltage | Cooling Method | Maximum Cooling Capacity | Operating Environment | Water Sensor Option | Hydraulic Circuit | Pump Type | Output Water Temperature Range |
---|---|---|---|---|---|---|---|---|---|
PCW080A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 78783 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW080A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 78783 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW080A4603601P50FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 78783 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW110A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 107869 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW110A4603601P50FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 107869 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW110B4603601P15FF0LA000 | Without Options | 460V/3Ph/60Hz | BioEnergy & Aggressive Ambients | 107869 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 1.5 bar | Without Close Control |
PCW110B4603601P30FF0L200M | With Modbus | 460V/3Ph/60Hz | BioEnergy & Aggressive Ambients | 107869 BTU/hr | Low Ambient -20°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW130A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 128006 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW130A4603601P30FF0L200M | With Modbus | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 128006 BTU/hr | Low Ambient -20°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW130A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 128006 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW130A4603601P50FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 128006 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW160A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 160021 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW160A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 160021 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW160A4603601P50FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 160021 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW160A4603601P50FFC00LW0 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 160021 BTU/hr | No Low Ambient | Low Water | With Tank | Single Pump 5 bar | Close Control +/- 0.5°C |
PCW160B4603601P15FF0LA000 | Without Options | 460V/3Ph/60Hz | BioEnergy & Aggressive Ambients | 160021 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 1.5 bar | Without Close Control |
PCW160W4603601P50FFC00LW0 | Without Options | 460V/3Ph/60Hz | Water Cooled | 160021 BTU/hr | No Low Ambient | Low Water | With Tank | Single Pump 5 bar | Close Control +/- 0.5°C |
PCW210A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 212597 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW210A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 212597 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW210A4603601P50FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 212597 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW210B4603601P50FF0LA000 | Without Options | 460V/3Ph/60Hz | BioEnergy & Aggressive Ambients | 212597 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW260A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 253498 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW260A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 253498 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW260A4603601P50FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 253498 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW260A4603601P50FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 253498 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW330A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 326242 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW330A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 326242 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW330A4603601P50FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 326242 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW330A4603601P50FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 326242 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW330B4603602P30FF0LA000 | Without Options | 460V/3Ph/60Hz | BioEnergy & Aggressive Ambients | 326242 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Dual Pump 3 bar | Without Close Control |
PCW420A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 421329 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW420A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 421329 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW420A4603601P50FF000LW0 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 421329 BTU/hr | No Low Ambient | Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW420A4603601P50FF0L2000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 421329 BTU/hr | Low Ambient -20°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW420B4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | BioEnergy & Aggressive Ambients | 421329 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW510A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 513919 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW510A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 513919 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW510A4603601P50FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 513919 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW650A4603601P30FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 648981 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW650A4603601P30FF0L2000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 648981 BTU/hr | Low Ambient -20°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW650A4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 648981 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW650A4603601P50FF000000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 648981 BTU/hr | No Low Ambient | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW650A4603601P50FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 648981 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |
PCW650A4603602P50FF0L2000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 648981 BTU/hr | Low Ambient -20°C | No Low Water | With Tank | Dual Pump 5 bar | Without Close Control |
PCW510B4603601P30FF0LA000 | Without Options | 460V/3Ph/60Hz | BioEnergy & Aggressive Ambients | 513919 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 3 bar | Without Close Control |
PCW130A4603601P50FF0LA000 | Without Options | 460V/3Ph/60Hz | Air Cooled / Axial Fans | 128006 BTU/hr | Low Ambient -10°C | No Low Water | With Tank | Single Pump 5 bar | Without Close Control |