HDW™ Heavy Duty Washdown Hose, Series 7080 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HDW™ Heavy Duty Washdown Hose, Series 7080

HDW™ Heavy Duty Washdown Hose, Series 7080 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Structure: Smooth, Perforated
  • Specifications Met: n/a
  • Maximum Operating Pressure: 10.3 bar, 150 psi, 1 MPa
  • Weight: 0.07 kg/m, 0.48 lb/ft, 0.22 kg/ft
  • Minimum Bend Radius: 6.5 inch, 165.1 mm
  • Application: Water
  • Nominal Hose Inside Diameter: DN20
  • Compatible Fitting: HY Series
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Outside Diameter: 1.25 inch, 31.8 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Size: -12
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Color: White
  • Base number: 7080

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7080 HDW Washdown Hose provides excellent service across a wide variety of cleaning applications. The hose is crush resistant and kink resistant, and the extra layers of reinforcement and thick wall provide robust service in challenging applications. The white cover is non-marking for easy identification and resists abrasion, heat, and weathering to provide maximum performance. Series 7080 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Food & Beverage
• General Industrial

Features/Benefits:
• Tube: Black EPDM for heat resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: White non-marking EPDM for abrasion, heat, and weathering resistance, and to minimize color transfer in a sanitary environment.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Breweries
• Dairies
• Food processing plants
• Wineries

Safety/Technical:
• Design Factor: 4:1
• Click here to link to CrimpSource® for current crimp specifications.
• Do not expose to fatty or oily foods.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Standard Package Quantity
7080-75304 3/4 400 ft
7080-7530450 3/4 50 ft

687PDC
687583