Heat Pump Liquid Line Filter-Driers - Parker BF Series | Product Series

Filter by

    No filters selected

Model Number

Connection Size

Connection Type

Desiccant Volume (cu. in.)

Core Type

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heat Pump Liquid Line Filter-Driers - Parker BF Series

Heat Pump Liquid Line Filter-Driers - Parker BF Series

BF series Bi-flow filter driers operate reversibly with low pressure drop and provide excellent contamination control to ensure the full life, capacity, and efficiency of heat pump systems up to 8 tons.

Technical Specifications

  • Model Number: Please configure part for Model Number.
  • Application: Bi-Flow Reversible Filter Drier
  • Length: 5.09 to 7.79 inch
  • Diameter: 2.56 to 3.03 inch
  • Additional Options: n/a, ZoomLock Compatible
Safety Warning

Full Product Description

BF series Bi-Flow filter-driers operate reversibly with low pressure drop and provide excellent contamination control to ensure reliability, capacity, and efficiency of air-conditioning systems up to 8 tons.

Markets:

• Residential & Commercial HVAC
• Transportation Air-conditioning

Features/Benefits:

• Complete contaminant control to protect and extend system life and ensure system reliability
• Bi-Flow filter driers operate in either flow direction with low pressure drop
• Desiccant core provides reliable and effective removal of moisture, solid contaminants, and acid
• Sizes from 5 cu. in. to 16 cu. in. and 1/4” to 5/8” fittings for use up to 8 tons cooling capacity 
• SAE flare fittings, solid copper ODF fittings, and solid copper ODM fittings (ZoomLock compatible) available
• Suitable for use with HCFC, HFC, HFO, and HC refrigerants
• UL Listed for 650 psig rated pressure for R-410A 

Applications:

• Air Conditioning – Heat Pumps

Related Documents

×
Products Model Number Connection Size Connection Type Desiccant Volume (cu. in.) Core Type Package Type
450300-001 BF-083S 3/8" ODF Solder 8 100% Molecular Sieve Aftermarket
450301-001 BF-084S 1/2" ODF Solder 8 100% Molecular Sieve Aftermarket
450302-001 BF-163S 3/8" ODF Solder 16 100% Molecular Sieve Aftermarket
450303-001 BF-164S 1/2" ODF Solder 16 100% Molecular Sieve Aftermarket
450304-001 BF-165S 5/8" ODF Solder 16 100% Molecular Sieve Aftermarket

687PDC
687382