Ground Service Panel | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ground Service Panel

Ground Service Panel

The ground service panel centrally locates all gauges, switches, ports, valves, and actuation handles required by ground maintenance personal for quick monitoring, control, and filling of the aircraft hydraulic system.

Full Product Description

The Parker Aerospace ground service panel is designed as needed for each aircraft. Multiple panels can be designed to correspond with each unique hydraulic system. Several electrical functions along with hydraulic plumbing can be incorporated into the panel as desired by the customer.

Below are examples of items included in ground service panels:
• System pressure gauges
• Reservoir pressure gauges
• Reservoir volume gauges
• Reservoir depressurization switch
• Hydraulic ground cart quick-connections
• Reservoir oil-fill pump (hand actuated)
• Reservoir oil-fill filter
• Fill-relief valve
• Auxiliary cargo-door pump (crank or drill actuated)

APPLICATIONS:
Ground service panels are ideal for large aircraft where direct and quick access to system reservoirs is difficult for ground maintenance personal because of their location. For example, the Airbus A350 uses two ground service panels for quick maintenance access to the multiple hydraulic systems.

FEATURES AND ATTRIBUTES:
• Preassembled and tested unit for quick aircraft installation
• Central location for all maintenance interactions with hydraulic system

OPTIONAL FEATURES:
• Illuminated switches
• Analog or digital gauges
• Single gauges for reporting multiple systems based on selector switch

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×
Products
HSDGNDSP

687PDC
004740