Gold Cup Basic Rotating Group | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Gold Cup Basic Rotating Group

Gold Cup Basic Rotating Group

The GOLD CUP® Basic Rotating Group consists of Genuine Parker piston assembly for OEM replacement parts you can trust. They ensure quality in the primary pumping component of GOLD CUP hydrostatic pumps.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Operating Pressure: n/a
  • Displacement: n/a
  • Maximum Displacement: n/a
  • Flow Rate: n/a
  • Body Material: Various Materials
  • Media: Hydraulic Fluids
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: n/a
  • Pump Type: Hydrostatic
  • Product Type: Pumps
  • Technology: Hydraulics
Safety Warning

Full Product Description

The GOLD CUP Basic Rotating Group provides OEM aftermarket piston assembly and wear plates that maintain the superior performance and rugged durability of GOLD CUP hydrostatic transmission. At the Parker Hydraulic Pump and Power Systems Division, we are knowledgeable about the extreme demands your application places on GOLD CUP components. We have invested countless hours and years of designing, developing and testing components to ensure that each and every product coming off of our production lines is the very best.

When market parts from unknown and unproven manufacturers are used, there is no assurance that the product will perform as originally designed and manufactured. Only Genuine Parker parts will assure that your GOLD CUP pump performs the same as brand new. That's just the beginning of the “Keep it REAL” benefits included with Genuine Parker parts.

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Trans.
• Rail
   
Features/Benefits:
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty
 
Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation
 Parts Shipped Include:
• Face plate
• Creep plate
• Port plate
• Pistons with shoes and retainer

Parts shipped include:
• Face Plate
• Creep plate
• Port plate
• Pistons with Shoes and Retainer

Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00- Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation


687PDC
246579