Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Global FRL Filters are designed to remove particulates, liquid aerosols, water, oil, submicron particulate matter or taste and odors from your pneumatic system. These filters are used in industrial applications where particles must be removed.
Global
FRL Particulate Filters deliver high moisture removal in a compact package.
These filters are used for the removal of solid particle contaminants down to 5
micron and the separation of bulk liquids. This type of filter is generally
used in industrial applications where liquid water, oil, and harmful dirt
particles must be removed from the compressed air system. For specific
flow and space restricted applications, this product can provide a solution
that does not sacrifice performance. The various options available (such as
auto drain, manual drain, and an assortment of bowl options) make this series
easy to design to your application. The Global FRL Particulate Filters are
available in (3) sizes: Miniature (P31F), Compact (P32F) and Standard (P33F).
The Global FRL Particulate Filters can be mounted using a modular connector to
other Global FRL air preparation products. P32 and P33 sizes are interchangeable,
where the application calls for an increased flow rate. They are modularly
joined together using the same connectors.
Global
FRL Coalescing Filters, with available differential pressure gauge, are
designed to remove liquid aerosols, water, oil and submicron particulate matter
from your pneumatic system. These filters will provide oil free air for several
demanding applications. The P32F is specifically designed for the removal of
solid particles, water and oil aerosols down to 0.01 micron. The modular style
of the P32F allows you to connect any combination of similar air preparation
product by using connector brackets. The various options available (such as
auto drain, twist drain, DPI gauge and assortment of bowl options) make this
series easy to configure for your application.The Global FRL Coalescing Filters
also come in (3) sizes: Miniature (P31F), Compact (P32F) and Standard (P33F).
Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing
Features
& Benefits
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Robust but lightweight aluminum construction
• Positive bayonet latch to ensure correct & safe fitting
Applications
• To be used in combination with valves and cylinders
• To protect tools and cylinder against corrosion
• To reduce friction
• At the transfer point from workshop to machine
• In combination with tools for assembly and on the shop floor
• For all type of machines and tools pneumatic driven
Product Demos & Tutorials |
---|
Global FRL product tutorial and demo |
Literature and Reference Materials |
---|
Global FRL Filters - CAD Configurator |
Parker Pneumatic Global Air Preparation FRL System Catalogue - PDE2676TCUK |