OBSOLETE: Gemini GT6K-L5 Advanced Microstepping Drive/Controller : 5.0Apk / 1*120VAC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Gemini GT6K-L5 Advanced Microstepping Drive/Controller : 5.0Apk / 1*120VAC

OBSOLETE: Gemini GT6K-L5 Advanced Microstepping Drive/Controller : 5.0Apk / 1*120VAC OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: Gemini
  • Input Voltage: 1*120 VAC
  • Continuous Output Current Rating: 3.5 A rms, 5 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 5 to 50 mH
  • Resolution: 128000 steps/rev
  • Compatible Feedback Device: Incremental Encoder (optional)
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing/Following, Electronic CAM, Feed Rate Override
  • Communication Interface: RS232/RS485, Ethernet/IP
  • Features: Active Damping, Stall Detect (encoderless), Position Maintenance, High-Speed Registration, Load Mounted Encoder, Scaling (in user units), User Variables, Automatic Standby Current Reduction
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (LVD), UL Recognised, cUL Recognised
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. Parker's premier microstepping drive/controller, the Gemini GT6K-L5 is the most powerful addition to the Gemini Stepper Drive Family. This full-feature, standalone microstepper drive/controller offers a complete motion control solution in one economical, compact package. The GT6K-L5 drives offer a 5A output, a 128,000 step/rev resolution and comes complete with the same features, connectivity and front-end software tools as the Gemini GT and GT6 series stepper drives. In addition to offering many of the drive features of the Gemini GT, and control features of the Gemini GT6, the GT6K drive/controllers incorporate the flexibility and control functionality of Parker's 6K Controller - to allow highly advanced motion control and sequencing capabilities for unrivaled flexibility in many distributed-control applications. The GT6K is easily configured/programmed via RS232/485 using Parker's Windows-based Motion Planner™ software package. The GT6K also offers connectivity to any ASCII-based serial device, including HMI panels and PLC ASCII modules. Products such as OPTO 22™ SNAP I/O, DVT™ Vision Systems and ABTM SLC 5/05 PLC platforms can also be used for data chaining using the GT6K's Ethernet Client feature.

• Active Damping™, Electronic Viscosity™ and ABS Damping™
The Gemini GT microstepper drive follows in the footsteps of Parker's ZETA stepper drive family and offers Active Damping™ (patented) and Electronic Viscosity™ (patented). The Gemini GT drive goes one step further with the addition of ABS Damping™ (patented). This damping feature is for speed ranges from 0 to 0.1 revs/sec. This “no fuss” feature requires no user set up and dramatically reduces settling time.

• Encoderless Stall Detect™
Encoderless Stall Detect™ allows detection of a motor stall without adding an encoder to an application. Stall conditions result from inequality of commanded velocity to actual velocity at the motor shaft, regardless of physical reason. The user will be alerted to a stall condition via LED, digital output, or via query over the communication port. Stall sensitivity can be adjusted with a single parameter.

GT6K-L5 Microstepping Drive - Features :
 • Drive Input Supply : 1*120VAC
 • Output Current : 3.5 Arms / 5.0 Apk
 • Resolution : 128,000 steps/rev
 • Combines the powerful features of the 6K Motion Controller with the Gemini GT Digital Microstepper Drive for a complete
 standalone stepper solution in one small package
 • Full ASCII communication capability and Ethernet communication
 • Control features such as following, registration, multitasking, PLC scan, electronic cam profiling,
 S-curve profiling, scaling, high-level math functionality and more
 • Program storage: 300KB standard (battery backed)
 • Daisy chaining of up to 99 units
 • Simplified configuration and tuning
 • 8 programmable inputs and 6 programmable outputs (expandable up to 256 I/O points)

Software and Standard Control Features :
 • Complied motion
 • Floating point, integer and binary variables with high-level math functionality
 • Comprehensive program monitoring
 • 300KB memory storage, battery backed
 • Full-feature 6K Language command set
 • Complete position-based following and electronic cam profiling
 • PLC Scan Mode
 • Multitasking (up to 10 individual programs simultaneously)
 • Full scaling functionality
 • Compatible with platforms such as VisualBasic™, Visual C++™ and NI LabVIEW™

I/O Capabilities :
 • Onboard I/O: 8 digital inputs (3 programmable limits, 5 programmable), 6 digital outputs, 1 analog input,
 2 D/A monitor outputs, 1 relay output
 • Software selectable onboard input/output functionality
 • Expandable I/O of up to 256 additional discrete digital I/O points, 64 analog I/O points or a combination of both digital and analog points
 • Expandable Ethernet I/O of up to 192 additional digital or analog I/O points using Ethernet Client with OPTO 22™ SNAP modules
 • Registration input capability
 • Software selectable I/O high/low active level
 • 5-24VDC selectable input reference voltage
 • Inputs: selectable as sinking or sourcing; outputs: open collector (sinking)

Protection :
 • Short-circuit protection – phase-to-phase and phase-toground
 • Brownout protection – if AC drops below 85 VAC
 • Over temperature – shutdown occurs at ambient 131°F (55°C)

Physical :
 • A wide selection of stepper motors are available from Parker including the OS, TS, VS and ES Series
 • Diagnostic LEDs for drive status, firmware download and 24VDC control power active Connectivity
 • Two serial communications ports: one RS232 port (3- wire), one RS232/RS485 port (2- or 4-wire)
 • Ethernet communication port (TCP/IP, 10 Mbps twisted pair
 • Embedded Ethernet Client for use with ABTM PLCs, OPTO 22™ SNAP I/O, DVT™ Vision Systems, etc.
 • Master Encoder port for reading external encoder input signals
 • Expandable I/O (up to 256 discrete I/O points and/or 192 Ethernet I/O points)

Gemini Family Features :
 • 24V Keep Alive (24VDC supply required) – keeps logic alive if AC power is removed
 • Error Log—records 10 most recent errors with time stamp
 • Approvals: UL Recognition, cUL, CE (LVD), and CE (EMC)
 • Configurable/Programmable via RS232/485 using Parker's Motion PlannerTM

Related Documents

×
Products

687PDC
936514