OBSOLETE: Gemini GT6-L8 Digital Microstepping Drive/Controller : 8.0Apk / 1*120VAC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Gemini GT6-L8 Digital Microstepping Drive/Controller : 8.0Apk / 1*120VAC

OBSOLETE: Gemini GT6-L8 Digital Microstepping Drive/Controller : 8.0Apk / 1*120VAC OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: Gemini
  • Input Voltage: 1*120 VAC
  • Continuous Output Current Rating: 5.6 A rms, 8.0 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 5 to 50 mH
  • Resolution: 128000 steps/rev
  • Compatible Feedback Device: None (open loop)
  • Modes of Control: Programmable Control - Proprietary Language
  • Communication Interface: RS232/RS485
  • Features: Active Damping, Stall Detect (encoderless), High-Speed Registration, User Variables, Automatic Standby Current Reduction
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (LVD), UL Recognised, cUL Recognised
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The Gemini GT6-L8 is a standalone, compact 8A digital microstepper drive/controller with a basic motion controller and a resolution of 128,000 steps/rev, all in one complete package. The Gemini GT6 incorporates all of the GT digital stepper drive features such as Encoderless Stall Detect™ and ABS Damping™ (patented) with the flexibility of a simple yet powerful motion controller. The Gemini GT6 is easily configurable and programmable via RS232/485 using Parker's Motion Planner™ on a PC or Pocket Motion Planner™ on a Window's CE™-based palm PC. Similar to the GT digital stepper drives, the Gemini GT6 microstepper drive/controllers provide servo performance for the package price of a stepper system. It also allows the flexibility of an upgrade path to the Gemini GV6 servo platform due to its equivalent connectivity, programmability, and family feature set. For applications requiring stepper motor controls and basic motion control functionality, the Gemini GT6 microstepper drive is today's industry technology leader.

• Active Damping™, Electronic Viscosity™ and ABS Damping™
The Gemini GT6 microstepping drive/controller follows in the footsteps of Parker's ZETA stepper drive family and offers Active Damping™ (patented) and Electronic Viscosity™ (patented). The Gemini GT6 drive goes one step further with the addition of ABS Damping™ (patented). This damping feature is for speed ranges from 0 to 0.1 revs/sec. This “no fuss” feature requires no user set up and dramatically reduces settling time.

• Encoderless Stall Detect™
Encoderless Stall Detect™ allows detection of a motor stall without adding an encoder to an application. Stall conditions result from inequality of commanded velocity to actual velocity at the motor shaft, regardless of physical reason. The user will be alerted to a stall condition via LED, digital output, or via query over the communication port. Stall sensitivity can be adjusted with a single parameter.

GT6-L8 Microstepping Drive/Controller - Features :
 • Drive Input Supply : 1*120VAC
 • Output Current : 5.6 Arms / 8.0 Apk
 • Resolution : 128,000 steps/rev
 • Active Damping™, Electronic Viscocity™, and ABS Damping™
 • Encoderless Stall Detect™
 • Simplified configuration
 • Variable resolution up to 128,000 steps/rev
 • Standalone controller and drive in one small package
 • Full ASCII connection capability
 • Program Storage: 32 programs or 190 lines of program code
 • Control features such as registration, motion profiles, S-curve velocity profiling and conditional statements
 • Daisy chain up to 99 units
 • 8 programmable inputs and 6 programmable outputs

Protection
 • Short-circuit protection – phase-to-phase and phase-toground
 • Brownout protection – if AC drops below 85 VAC
 • Over temperature – shutdown occurs at 131°F (55°C)

Physical
 • A wide selection of stepper motors are available from Parker including the OS, RS, TS, VS and ES Series
 • Diagnostic LEDs for drive status, firmware download, and optional keep alive mode

Connectivity
 • RS232/485 serial connectivity (ASCII)

Gemini Family Features
 • 24V Keep Alive (not required) – keeps logic alive if AC power is removed
 • Error Log – records 10 most recent errors with time stamp
 • Approvals: UL Recognition, cUL, CE (LVD), and CE (EMC)
 • Configurable/Programmable via RS232/485 using Parker's Motion Planner™ on a PC or pocket Motion Planner™ on a Windows CE™-based Palm PC

Related Documents

×
Products

687PDC
936514