OBSOLETE: Gemini GT-L5 Digital Microstepping Drive : 5.0Apk / 1*120VAC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Gemini GT-L5 Digital Microstepping Drive : 5.0Apk / 1*120VAC

OBSOLETE: Gemini GT-L5 Digital Microstepping Drive : 5.0Apk / 1*120VAC OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: Gemini
  • Input Voltage: 1*120 VAC
  • Continuous Output Current Rating: 3.5 A rms, 5 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 5 to 50 mH
  • Resolution: 128000 steps/rev
  • Compatible Feedback Device: Incremental Encoder (optional)
  • Modes of Control: Step/Direction Command Input, Analog Command Input
  • Communication Interface: RS232/RS485
  • Features: Active Damping, Stall Detect (encoderless), Automatic Standby Current Reduction
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (LVD), UL Recognised, cUL Recognised
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The Gemini GT-L5 digital microstepper drive is a member of the Parker Gemini Drives Family. The Gemini GT-L5 has a 5A output, a resolution of up to 128,000 steps/rev and is easily configurable and programmable via RS232/485 using Parker's Motion Planner™ on a PC or Pocket Motion Planner™ on a Window's CE™-based palm PC. The Gemini GT drive is an alternative to a digital servo drive. With breakthrough techniques such as Encoderless Stall Detect™ and ABS damping™ (patented), the Gemini GT microstepper drive provides servo like performance with the lower motor price of a stepper system. With the same connectivity, configurations and family feature set as the Gemini GV servo family, the Gemini GT microstepper drive allows for an easy upgrade path to the Gemini GV digital servo platform.

• Active Damping™, Electronic Viscosity™ and ABS Damping™
The Gemini GT microstepper drive follows in the footsteps of Parker's ZETA stepper drive family and offers Active Damping™ (patented) and Electronic Viscosity™ (patented). The Gemini GT drive goes one step further with the addition of ABS Damping™ (patented). This damping feature is for speed ranges from 0 to 0.1 revs/sec. This “no fuss” feature requires no user set up and dramatically reduces settling time.

• Encoderless Stall Detect™
Encoderless Stall Detect™ allows detection of a motor stall without adding an encoder to an application. Stall conditions result from inequality of commanded velocity to actual velocity at the motor shaft, regardless of physical reason. The user will be alerted to a stall condition via LED, digital output, or via query over the communication port. Stall sensitivity can be adjusted with a single parameter.

GT-L5 Microstepping Drive - Features :
 • Drive Input Supply : 1*120VAC
 • Output Current : 3.5 Arms / 5.0 Apk
 • Resolution : 128,000 steps/rev
 • Step and direction, CW/CCW, +/- 10 VDC analog and encoder tracking modes available
 • Active Damping™, Electronic Viscocity™ and ABS Damping™
 • Encoderless Stall Detect™
 • Simplified Configuration
 • Variable Resolution up to 128,000 steps/rev

Protection :
 • Short circuit protection – phase-to-phase and phase-toground
 • Brownout protection – if AC drops below 85 VAC
 • Over temperature – shutdown occurs at ambient 131°F (55°C)

Physical :
 • A wide selection of stepper motors are available from Parker including the OS, TS, VS and ES Series
 • Diagnostic LEDs for drive status, firmware download, and optional keep alive mode

Gemini Family Features :
 • 24V Keep Alive (not required) – keeps logic alive if AC power is removed
 • Error Log – records 10 most recent errors with time stamp
 • Approvals: UL Recognition, cUL, CE (LVD) and CE (EMC)
 • Configurable via RS232/485 using Parker's Motion Planner™ on a PC or Pocket Motion Planner™ on a Windows CE™-based Palm PC

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The Gemini GT-L5 digital microstepper drive is a member of the Parker Gemini Drives Family. The Gemini GT-L5 has a 5A output, a resolution of up to 128,000 steps/rev and is easily configurable and programmable via RS232/485 using Parker's Motion Planner™ on a PC or Pocket Motion Planner™ on a Window's CE™-based palm PC. The Gemini GT drive is an alternative to a digital servo drive. With breakthrough techniques such as Encoderless Stall Detect™ and ABS damping™ (patented), the Gemini GT microstepper drive provides servo like performance with the lower motor price of a stepper system. With the same connectivity, configurations and family feature set as the Gemini GV servo family, the Gemini GT microstepper drive allows for an easy upgrade path to the Gemini GV digital servo platform.

• Active Damping™, Electronic Viscosity™ and ABS Damping™
The Gemini GT microstepper drive follows in the footsteps of Parker's ZETA stepper drive family and offers Active Damping™ (patented) and Electronic Viscosity™ (patented). The Gemini GT drive goes one step further with the addition of ABS Damping™ (patented). This damping feature is for speed ranges from 0 to 0.1 revs/sec. This “no fuss” feature requires no user set up and dramatically reduces settling time.

• Encoderless Stall Detect™
Encoderless Stall Detect™ allows detection of a motor stall without adding an encoder to an application. Stall conditions result from inequality of commanded velocity to actual velocity at the motor shaft, regardless of physical reason. The user will be alerted to a stall condition via LED, digital output, or via query over the communication port. Stall sensitivity can be adjusted with a single parameter.

GT-L5 Microstepping Drive - Features :
 • Drive Input Supply : 1*120VAC
 • Output Current : 3.5 Arms / 5.0 Apk
 • Resolution : 128,000 steps/rev
 • Step and direction, CW/CCW, +/- 10 VDC analog and encoder tracking modes available
 • Active Damping™, Electronic Viscocity™ and ABS Damping™
 • Encoderless Stall Detect™
 • Simplified Configuration
 • Variable Resolution up to 128,000 steps/rev

Protection :
 • Short circuit protection – phase-to-phase and phase-toground
 • Brownout protection – if AC drops below 85 VAC
 • Over temperature – shutdown occurs at ambient 131°F (55°C)

Physical :
 • A wide selection of stepper motors are available from Parker including the OS, TS, VS and ES Series
 • Diagnostic LEDs for drive status, firmware download, and optional keep alive mode

Gemini Family Features :
 • 24V Keep Alive (not required) – keeps logic alive if AC power is removed
 • Error Log – records 10 most recent errors with time stamp
 • Approvals: UL Recognition, cUL, CE (LVD) and CE (EMC)
 • Configurable via RS232/485 using Parker's Motion Planner™ on a PC or Pocket Motion Planner™ on a Windows CE™-based Palm PC

Related Documents

×
Products

687PDC
936514