Gearbox-driven scavenge pumps | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Gearbox-driven scavenge pumps

Gearbox-driven scavenge pumps

Gearbox-driven scavenge pumps use gerotor technology to provide customized, smallest, most compact, lightweight, reliable solution to scavenge lubricating oil from the main gas turbine engine back to the reservoir.

Technical Specifications

  • Body Size: Depends on design needs
  • Materials of Construction: Gerotors and shafts are typically 8620 steel, housings are typically 6061 aluminum
  • Maximum Operating Pressure: Depends on design needs
  • Flow Characteristic: Typically one or several unique flow sections, depending on design needs
  • Flow Rate: Depends on design needs
  • Operating Speed: 500 to 12,000 rpm
  • Operating Temperature: -65 to 450 °F
  • For Fluid Type: Engine oil MIL-I-23699 or other turbine oil, performance specification mil-prf-7808, and helicopter lubricants
Safety Warning

Full Product Description

Parker Aerospace gearbox-driven scavenge pumps use gerotor technology to provide unique positive displacement solutions of all shapes and sizes to meet customer needs. These pumps are used for airplanes and helicopters to scavenge the lubricating oil from main gas turbine engine back to the reservoir.

Gerotor is a “generated rotor” pump and consists of an inner and outer rotor that both rotate on their axes. These are a robust, reliable, proven non-risk choice that outlasts the gear, vane, or piston pumps.

Parker Aerospace has decades of experience in design and manufacture these gearbox-driven scavenge pumps. That experience allows creation of the customized, smallest, most compact, lightweight, and reliable solution for the application.

APPLICATIONS:
Parker Aerospace gearbox-driven scavenge pumps are used on the main gas turbine engine lubricating systems in commercial and military applications of aircraft engines by such industry stalwarts as General Electric, Pratt and Whitney, Rolls Royce, Bell Helicopter, Boeing Rotorcraft, Agusta, Eurocopter, and Sikorsky.

FEATURES AND ATTRIBUTES:
• Gerotor pump typically require less axial length then other positive displacement pumps
• Gerotor pumps are typically lighter than gear, vane or piston pumps
• Parker currently over 25 unique gerotors curves to meet fluid mechanics constraints

OPTIONAL FEATURES:
Parker Aerospace’s vast experience with these gearbox-driven scavenge pumps allows a variety of custom applications of gerotor technology to meet application requirements.

Related Documents

Compliance, Certifications, & Safety
en
Contact & Support Information
Parker Aerospace--Repair Location Finder
Distributor Support
Video Test
×
Products
GBSCVGPMP

687PDC
687469