Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Gas Bottles store nitrogen under pressure and provide additional gas volume typically for accumulator systems (incorporating piston or bladder accumulators).Available in carbon and stainless steel.
Parker Gas Bottles offer a cost effective solution for customers who would like to have additional gas volume or in situations whereby space limitations prevent the installation of a large accumulator size.
Gas bottles are available in carbon and stainless steel and in a wide range of sizes and operating pressures. Gas bottles are also available with one or two ports.
Markets:
• Industrial
• Energy
• Processing
• Oil and Gas
• Defense
• Renewable
• Marine
• Mining
Features/Benefits:
• Economic: A gas bottle could be used instead of an additional accumulator to provide higher gas volume thus saving costs. When a high accumulator volume is required for a hydraulic system, a standard carbon steel gas bottle could be connected directly to piston or bladder accumulator(s) to increase gas volume.
Thus creating a significant cost saving.
• Flexibility: Where space does not permit the installation of the required capacity accumulator, a smaller accumulator may be used by connecting it to a gas bottle(s), which can be located where space is available.
• Our standard range of gas bottle is available from 1.6 to 500 Litres however a wider range is available upon request (Forged carbon steel type up to 760 bar and Machined type up to 3000 bar).
Applications:
• Handling/Cranes
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Die Casting
• Vehicle Assembly Facilities
• Machine Tools
For more information, please download our accumulator catalogue or contact us.
Formerly branded as Olaer and Olaer Fawcett Christie.
StaticFile1 |
---|
Accumulator Technology Brochure - MSG10-9966 |
StaticFile0 |
---|
Accumulator Technology Brochure - MSG10-9966 |
Products | Volume (Liters) |
---|---|
815EHPOC0252525 | 25 |
815EHPOC0302525 | 30 |
815EHPOC0402525 | 40 |
815EHPOC0502525 | 50 |
815EHPOC0602525 | 60 |
815EHPOC0702525 | 70 |
815EHPOC0802525 | 80 |
815EHPOC0902525 | 90 |
815EHPOC1002525 | 100 |
815EHPOC2002525 | 200 |
0957036ASMECE1100OIT | 49,6 |