Fusor® 231 Sound Dampening Material (Slow) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 231 Sound Dampening Material (Slow)

Fusor® 231 Sound Dampening Material (Slow)

Fusor® 231 sound dampening material is a full-bodied, two-component urethane product used to reduce noise, vibration and harshness (NVH) in all types of dampening applications.

Technical Specifications

  • Color: Black
  • Working Time: 60 min @ 70°F (21°C)
  • Cure Time: 24 Hours @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 231 sound dampening material is a full-bodied, two-component urethane product used to reduce noise, vibration and harshness (NVH) in all types of dampening applications. Fusor 231 sound dampening material is ideal for placement between outer skins and inner structure.

Features and Benefits:

• NVH Reduction – reduces noise, vibration and harshness; replaces OEM NVH materials for optimum sound and vibration control.
• Excellent Appearance – provides flexible seal with no shrinkage or read through; non-expanding.
• Versatile – can be used between roof bows and roof skin, door skin and intrusion beam, quarter panel and inner structure, hood and deck lid skins.
• Extended Work Time – allows for use on repairs where more time is required.
• Non-Sag – remains in position when applied on vertical or overhead surfaces.
• Excellent Adhesion – provides excellent adhesion to metal, e-coat, and existing NVH materials.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container. Do not freeze product.

Related Documents

×
Products Package Type
Fusor 231 7.1 oz (210 mL)

687PDC
1A0MGR