Fusor® 208B Panel Bonding Adhesive (Slow) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 208B Panel Bonding Adhesive (Slow)

Fusor® 208B Panel Bonding Adhesive (Slow)

Fusor® 208B adhesive is a two-component, epoxy-based panel bonding adhesive offering low odor during application and tack-free when cured.

Technical Specifications

  • Color: Gray
  • Working Time: 90 min @ 70°F (21°C)
  • Clamp Time: 4 Hours @ 70°F (21°C), 30 min @ 140°F (60°C)
  • Paint Time: Immediately
  • Cure Time: 24 Hours @ 70°F (21°C), 1 Hours @ 140°F (60°C)
Safety Warning

Full Product Description

Fusor® 208B adhesive is a two-component, epoxy-based panel bonding adhesive offering low odor during application and tack-free when cured. Fusor 208B adhesive can be used for panel bonding, weld bonding, and rivet bonding of large steel, aluminum and SMC/FRP body panels, such as quarter panels, rear body panels, floor pans and roof skins.

Features and Benefits:

• Convenient – emits low odor during application; cures to a tack-free surface, allowing panels to be painted and sanded with no need to remove adhesive squeeze out.
• Versatile – bonds plastic, e-coat and bare metals, including steel, aluminum, FRP and SMC; weld through with minimal burn back.
• Environmentally Resistant – provides excellent corrosionprotection to weathering.
• Easy to Finish - can be tooled, wiped clean, sanded and/or painted; offers immediate paint time.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 208B 7.1 oz (210 mL)

687PDC
1A0MGR