Fusor® 147 Plastic Bonding Adhesive (Medium) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 147 Plastic Bonding Adhesive (Medium)

Fusor® 147 Plastic Bonding Adhesive (Medium)

Fusor® 147 adhesive is a two-component, urethane-based adhesive used for installation and bonding of small body panels, ground effects and headlight buckets.

Technical Specifications

  • Color: Brown
  • Working Time: 5 min @ 70°F (21°C)
  • Clamp Time: 90 min @ 70°F (21°C), 15 min @ 140°F (60°C)
  • Paint Time: 90 min @ 70°F (21°C), 15 min @ 140°F (60°C)
Safety Warning

Full Product Description

Fusor® 147 adhesive is a two-component, urethane-based adhesive used for installation and bonding of small body panels, ground effects and headlight buckets.

Features and Benefits:

• High Performance – provides high strength for structural applications.
• Versatile – bonds SMC, fiberglass, carbon fiber, plastics, and primed metal.
• Convenient – provides faster cure time for smaller interior and exterior parts.
• Non-Sag – remains in position when applied on vertical or overhead surfaces; easy to apply.

Shelf Life/Storage:

Shelf life is 12 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 147 7.1 oz (210 mL)

687PDC
1A0MGR