Fusor® 132/133 Plastic Repair Adhesive (Super Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 132/133 Plastic Repair Adhesive (Super Fast)

Fusor® 132/133 Plastic Repair Adhesive (Super Fast)

Fusor® 132/133 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.

Technical Specifications

  • Color: Black
  • Working Time: 1 min @ 70°F (21°C)
  • Clamp Time: 10 min @ 70°F (21°C)
  • Sand Time: 10 min @ 70°F (21°C)
  • Paint Time: 10 min @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 132/133 adhesive is a two-component, urethane-based adhesive used for structural and cosmetic repair of bumpers, bumper tabs, and other interior and exterior plastic components.

Features and Benefits:

• Fast Cure – can be sanded and/or painted within 10 minutes, providing a faster process than plastic welding.
• Outstanding Adhesion - cured adhesive forms bonds stronger than stapling.
• Versatile – bonds all plastic bumpers, SMC or fiberglass panels, e-coat, as well as primed and painted metals; single product can be used for all plastic repairs.
• Excellent Appearance – finishes with an undetectable feather edge.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 132 7.1 oz (210 mL)
Fusor 133 1.7 oz (50 mL)

687PDC
1A0MGR