Fusor® 130 Rigid Foam (Super Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 130 Rigid Foam (Super Fast)

Fusor® 130 Rigid Foam (Super Fast)

Fusor® 130 rigid foam is a two-component, urethane-based foam used for sound & vibration dampening, reinforcement, and sealing/filling of fender rails, pillars, rocker panels, quarter panels and floors.

Technical Specifications

  • Color: Beige
  • Working Time: 10 sec @ 70°F (21°C)
  • Paint Time: 10 min @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 130 rigid foam is a two-component, urethane-based foam used for sound & vibration dampening, reinforcement, and sealing/filling of fender rails, pillars, rocker panels, quarter panels and floors.

Features and Benefits:

• Versatile – expands to ten times its size.
• Excellent Appearance – matches OEM hard foam appearance.
• Durable – provides tough compressive strength for maximum energy absorption.
• NVH Reduction – reduces noise, vibration and harshness for a quieter ride.
• Environmentally Resistant – does not retain moisture.
• Easy to Use – super fast application; provides full foam expansion in 4 minutes.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 130 7.1 oz (210 mL)

687PDC
1A0MGR