Fuel Boost Pump | Product Series

Filter by

    No filters selected

For Fuel Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fuel Boost Pump

Fuel Boost Pump

Cartridge/canister or in-tank mounted pumps supply fuel to the aircraft engine. Reverse flow through the pump is prevented by check valves. The cartridge/canister design allows removal of the pump cartridge without draining the fuel tank.

Technical Specifications

  • Flow Rate: Up to 100 Gal/min
  • For Fuel Type: JET A, TYPE ll, JP-5, JP-8, TS-1
  • Current: Max: 25 amps for 28 VDC, 9 amps per phase for 115.5 VAC A
  • Input Voltage: 28VDC, 115.5 VAC
  • Maximum Ambient Temperature: 54 °C
  • Minimum Ambient Temperature: -57 °C
Safety Warning

Full Product Description

Our fuel boost pumps use 28 V direct current (DC) to drive a high efficiency, brushless DC (BLDC) motor or 115.5 V alternating current (AC) three-phase induction motors. The BLDC motor-driven pumps incorporate integral electronic controllers using Hall Effect sensor rotor-position feedback. The hardware-only controller does not use any software or programmable logic devices.

Ranging from fuel boost and transfer pumps to hydraulic brake and actuation pumps, potable water pumps, recirculation pumps, and APU fuel feed pumps, Parker Aerospace’s fuel pumps add real power to both military and commercial aircraft. Our brushless, electric DC motor-driven pumps with sensorless or sensor-based electronic controls offer powerful advantages.

FEATURES AND ATTRIBUTES:
• The motor and electronics are fuel cooled
• The fuel-wetted carbon bearings allow for long-life fluid film design with no rotating shaft seals
• The pumps use a high efficiency brushless DC motor or a three-phase induction motor
• The pumps are qualified for high levels of lightning and electromagnetic interference (EMI)

APPLICATIONS:
• Commercial and regional transports
• Military transports

Related Documents

×
Products For Fuel Type
13C1-1 JP-8, JP-4
13C1-3 Jet A, Jet A-1, JP-8, JP-5
14C1-6 JP-8, JP-8+100
9C125-7 Jet A
9C126-1 JP-4

687PDC
687648