High Pressure Mechanical Flowmeter - Flowline | Product Series

Filter by

    No filters selected

Available for Online Purchase

Flow Rate

For Fluid Type

Housing Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Mechanical Flowmeter - Flowline

High Pressure Mechanical Flowmeter - Flowline

The Flowline Series is a range of rugged inline mechanical flowmeters that provide visual indication of fluid flow in hydraulic systems. Capable of measuring flows ranging from 1 - 360 L/PM. Maximum allowable working pressure: 350 bar (5076 psi).

Technical Specifications

  • For Fluid Type: Water, Oil
  • Operating Pressure: 5000 psi, 350 bar
  • Industry: Industrial & Chemical Processing, Industrial Manufacturing Equipment, Off-road Machinery
  • Materials of Construction: Stainless Steel, Brass
  • Body Material: Stainless Steel BS 2056 EN 58J, Nickel Plate, Brass
  • Operating Temperature: -4 to 221 °F, -20 to 105 °C
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Technology: Filtration
  • Product Type: Condition Monitor
  • Product Style: Flow Meter
  • Flow Rate: View part number for details. L/min
  • Port Size: View part number for details. inch
  • Port Type: BSP Parallel Threads
  • Sensing Method: Variable Orifice Flow Meter
  • Accuracy: +/- 5% FSD
  • Specifications Met: Pressure Directive
  • Seal Material: Fluoroelastomer
  • Height: View part number for details. mm
  • Length: View part number for details. mm
  • Width: View part number for details. mm
  • Diameter: View part number for details. mm
Safety Warning

Full Product Description

The Parker Flowline Series comprises a wide range of inline mechanical flow measurement devices that are designed for high-flow, high-pressure applications, including off-road mobile pump performance / industrial oil supply lines. The flowmeters are non-intrusive (i.e. do not obstruct flow) and are available with either a brass or stainless steel housing, making them suitable for use in harsh environments, where high-pressure and corrosive chemicals can damage conventional measurement devices.

Easiflow flowmeters are highly simplistic and versatile devices that utilize a variable-orfice aperature (i.e. variable area principle). The meters can work in any plane and feature an internal piston, which moves as flow rate increases, opening a larger area to pass flowing air, water or hydraulic oil. The design provides users with a direct visual indication of flow rate and serves as a highly reliable method of measuring flow in high-pressure fluid systems.

As an option, the meters can be equipped with a magnetically-operated reed switch that’s capable of controlling valves and/or pumps, or activating alarm signals in the event that flow exceeds or drops below a pre-determined level set by the user.

Multiple Flowline meters are available to meet the unique fluid flow requirements of customers’ systems. Flow rates range from 0.2 - 360 L/min (.05 - 95 GPM), with a maximum allowable working pressure of 350 bar (5000 psi). All Flowline devices are calibrated for both oil and water and feature accuracy and repeatability of +-5% full scale defection (FSD) and +-1% FSD, respectively. The meters are relatively insensitive to viscosity changes.

Further information regarding compatibility with corrosive fluids can be provided by a Parker Filtration representative.

Markets:
Oil and Gas / Pharmaceutical / Industrial / Process

Benefits:
•Rugged construction (brass or stainless steel) ensures reliable operation in harsh operating environments.
•Clear outer glass body shroud construction allows users to quickly and easily determine flow rate in a system and/or line.
•Helps protect critical equipment from damage by ensuring that hydraulic fluid levels do not go above or below specified levels.

Features:
•Capable of flows ranging from 0.2 - 360 L/min (.05 - 95 GPM)
•Operating temperature range (brass): -20 to +90°C (-4 to +194°F)
•Operating temperature range (316 stainless steel ): -20 to +105°C (-4 to +221°F)
•Maximum allowable working pressure: 350 bar (5000 psi)
•Optional mechanically-operated reed switch
•Viscosity range: 10 to 200 cSt (oil)
•Calibrated for both oil and water

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor

Related Documents

×
Products Flow Rate For Fluid Type Housing Material
FM26122212 0.5 to 4.5 l/min Oil Brass
FM26122312 1 to 9 l/min Oil Brass
FM26222112 2 to 20 l/min Oil Brass
FM26222212 5 to 46 l/min Oil Brass
FM26322112 5 to 55 l/min Oil Brass
FM26322212 10 to 110 l/min Oil Brass
FM26122112 0.2 to 2 l/min Oil Brass
FM26422112 20 to 180 l/min Oil Brass
FM26422212 30 to 270 l/min Oil Brass
FM26422312 40 to 360 l/min Oil Brass
FM26222122 2 to 20 l/min Water Brass
FM26222222 5 to 46 l/min Water Brass
FM26322122 5 to 55 l/min Water Brass
FM26322222 10 to 110 l/min Water Brass
FM26122122 0.2 to 2 l/min Water Brass
FM26122222 0.5 to 4.5 l/min Water Brass
FM26122322 1 to 9 l/min Water Brass
FM26422122 20 to 180 l/min Water Brass
FM26422222 30 to 270 l/min Water Brass
FM26422322 40 to 360 l/min Water Brass
FM26232112 2 to 20 l/min Oil Stainless Steel
FM26332112 5 to 55 l/min Oil Stainless Steel
FM26332212 10 to 110 l/min Oil Stainless Steel
FM26132112 0.2 to 2 l/min Oil Stainless Steel
FM26132212 0.5 to 4.5 l/min Oil Stainless Steel
FM26132312 1 to 9 l/min Oil Stainless Steel
FM26232212 5 to 46 l/min Oil Stainless Steel
FM26432112 20 to 180 l/min Oil Stainless Steel
FM26432212 30 to 270 l/min Oil Stainless Steel
FM26432312 40 to 360 l/min Oil Stainless Steel
FM26132122 0.2 to 2 l/min Water Stainless Steel
FM26132222 0.5 to 4.5 l/min Water Stainless Steel
FM26132322 1 to 9 l/min Water Stainless Steel
FM26232122 2 to 20 l/min Water Stainless Steel
FM26232222 5 to 46 l/min Water Stainless Steel
FM26332122 5 to 55 l/min Water Stainless Steel
FM26332222 10 to 110 l/min Water Stainless Steel
FM26432122 20 to 180 l/min Water Stainless Steel
FM26432222 30 to 270 l/min Water Stainless Steel
FM26432322 40 to 360 l/min Water Stainless Steel
FDFC.9000.100 1.0 to 25.0 l/min Water or compatable clear fluids only. Grilamid

687PDC
C89472